เผยแพร่สินค้าของคุณ
41781979 SERENITY SKY+ Rain panel (5 flow modes) with light
41781979 SERENITY SKY+ Rain panel (5 flow modes) with light
41781979 SERENITY SKY+ Rain panel (5 flow modes) with light
41781979 SERENITY SKY+ Rain panel (5 flow modes) with light
41781979 SERENITY SKY+ Rain panel (5 flow modes) with light
41781979 SERENITY SKY+ Rain panel (5 flow modes) with light
41781979 SERENITY SKY+ Rain panel (5 flow modes) with light
41781979 SERENITY SKY+ Rain panel (5 flow modes) with light
    Dornbracht

    41781979 SERENITY SKY+ Rain panel (5 flow modes) with light

    With the SERENITY SKY+, you bring effective water experiences into your bathroom or spa. Beneficial treatments such as Kneipp or Aquapressure thus become a natural part of your daily wellbeing routine.

    SERENITY SKY + is available with an integrated light gap.

    The enhanced variant SERENITY SKY+ boasts five unique flow modes.

    Several surface finish variants are available.

    It can therefore offer several solutions to meet different needs.

    สเปคสินค้า
      • exposed trim parts
      • Rain panel with 5 different flow modes
      • Rain panel, 600 x 420 mm
      • PURIFY RAIN, 175 x 175 mm, max. flow rate 10 l/min (at 3 bar)
      • FULL RAIN, 455 x 315 mm, max. flow rate 14 l/min (at 3 bar)
      • LAMINAR FLOW, max. flow rate 10 l/min (at 3 bar)
      • AQUAPRESSURE FLOW, max. flow rate 9.4 l/min (at 3 bar)
      • COOL MIST, max. flow rate 1 l/min (at 3 bar)
      • min. recess depth 150 mm
      • weight 15kg
      • feed pipe (hot/cold): 2x DN 20
      • with anti-scale system
      • Recommended control element: xTool

      Electrical:

      • RGBW LED ambient lighting
      • Electricity supply: 100-240 V AC, 50-60 Hz, 20 W
      • system of protection: IP 65
      • feeder 3 x 1.5mm2 NYM
      • equipotential bonding 1 x 4mm2
      • Must be provided by customer: Zigbee gateway
      • Not suitable for use in a steam room.

      includes light bulbs with a Class G energy efficiency

    สเปคสินค้าด้านเทคนิค
    • Unique ref.41781979_light
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-07-10
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ฝักบัว
    • IFC classificationSanitary Terminal
    • รหัส ETIMEC011383
    • ชื่อ ETIMShower head
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures

    พื้นที่การขาย

    ยุโรป เอเชีย แอฟริกา อเมริกาใต้ โอเชียเนีย อเมริกาเหนือ