เผยแพร่สินค้าของคุณ
Standard 10 zm. w.
DRE

Standard 10 zm. w.

Single- or double leaf flush door available in variable door heights (1983 mm to 2240 mm) in a wide range of colors. Rebated and non-rebated door leaves available. Designed to be used in residential and public service buildings as interior doors.

สเปคสินค้า
  • STANDARD OPTIONS
    - door leaf frame made of softwood
    - "honeycomb"-filled core

    OPTIONS WITHOUT EXTRA CHARGE
    - ventilation sleeves

    OPTIONS AVAILABLE WITH EXTRA CHARGE
    - Silent package 37dB (drop seal + soundproof core)
    - tubular chipboard core
    - "90" and "100" door leaf width (non-rebated)
    - additional mortise lock (STANDARD 10 with tubular chipboard and fixed door frame only)
    - ventilation undercutting
    - plastic ventilation grille
    - aluminum ventilation grille
    - cover strip for double non-rebated door leaf
    - double leaf door
    - third Estetic 80 hinge for non-rebated doors (extra charge is added to the price of the door frame)
    - CPL laminate 0,7 mm thick finish also available (subject to confirmation with Customer Support)

    * Silent 37dB package applies to rebated and non-rebated single-leaf door

    REBATED DOOR LEAF
    - straight edge finished with edge band,
    - R2.5 edge (featuring DRE Directforming technology) available with CPL laminate finish (except white, milky white and ashen)
    - 3 silver screw-in pivot hinges
    - single-point mortise lock (simple key, bathroom, cylinder insert or economic)
    - "80E" and "90E" width (so-called "investment standard", door clearance 800 mm and 900 mm with 90 degrees opening angle respectively, available on special request, subject to approval of the Investment Department)

    NON-REBATED DOOR LEAF (EXTRA CHARGE)
    - edge without rebate finished with edge band,
    - sockets for 2 concealed Estetic 80 hinges (hinges supplied as part of the door frame)
    - magnetic mortise lock (simple key, bathroom, cylinder insert or economic)

สเปคสินค้าด้านเทคนิค
  • Unique ref.standard-10-zw
  • Product familyFlush Doors
  • กลุ่มผลิตภัณฑ์Standard doors
  • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
  • วันที่เผยเเพร่2024-11-04
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักMDF
  • วัสดุรองWood
  • ออกเเบบโดยโปแลนด์
  • ผลิตโดยโปแลนด์
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประตู - ประตูภายใน
  • IFC classificationDoor
  • รหัส ETIMEC003535
  • ชื่อ ETIMInterior door (complete with frame)
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors