เผยแพร่สินค้าของคุณ
Standard Invest
DRE

Standard Invest

Single-leaf flush door, with or without glazing , available in a wide range of colors. Available only rebated version. Selected models available from stock. Designed to be used in residential and public service buildings as interior doors.

สเปคสินค้า
  • STANDARD OPTIONS
    - door leaf frame made of softwood
    - "honeycomb"-filled core
    - transparent glass, 4 mm thick (for glazed doors)

    OPTIONS WITHOUT EXTRA CHARGE
    - ventilation sleeves
    - three hinges - applies to rebated door leaf

    OPTIONS AVAILABLE WITH EXTRA CHARGE
    - Silent package 37dB (drop seal + soundproof core) (STANDARD INVEST 10 only)*
    - MAT DRE glass (glazed doors only)
    - tubular chipboard core
    - "100" door leaf width
    - ventilation undercutting
    - recuperative undercutting (-15 mm)
    - plastic ventilation grille
    - aluminum ventilation grille
    - BULAJ porthole glazing in black or steel colour available separately

    * Silent 37dB package applies to rebated single-leaf door

    REBATED DOOR LEAF
    - straight edge in CPL decors
    - R2.5 edge in CPL decors (price group II), direct-formed
    - straight edge and Slim glazing frame in Finish foil decors
    - 2 silver screw-in pivot hinges
    - single-point mortise lock (simple key, bathroom, cylinder insert or economic)
    - "80E" and "90E" width (so-called "investment standard", door clearance 800 mm and 900 mm with 90 degrees opening angle respectively, available on special request, subject to approval of the Investment Department)

    AVAILABLE FROM STOCK:
    - STANDARD INVEST 10, rebated, alpine white (selected configurations)

สเปคสินค้าด้านเทคนิค
  • Unique ref.standard-invest
  • Product familyFlush Doors
  • กลุ่มผลิตภัณฑ์Standard doors
  • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
  • วันที่เผยเเพร่2024-11-04
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักMDF
  • วัสดุรองWood
  • ออกเเบบโดยโปแลนด์
  • ผลิตโดยโปแลนด์
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประตู - ประตูภายใน
  • IFC classificationDoor
  • รหัส ETIMEC003535
  • ชื่อ ETIMInterior door (complete with frame)
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors