เผยแพร่สินค้าของคุณ
RO 400 Series Water Treatment System
RO 400 Series Water Treatment System
RO 400 Series Water Treatment System
RO 400 Series Water Treatment System
RO 400 Series Water Treatment System
RO 400 Series Water Treatment System
    DriSteem

    RO 400 Series Water Treatment System

    4.0 จาก 5 ดาว4.0(5 รีวิว)

    Designed for DriSteem equipment and stand-alone operation, the RO 400 Series reverse osmosis water treatment system significantly reduces or eliminates maintenance on downstream equipment by removing over 98% of dissolved solids from supply water.

    Maintenance is easy with innovative front-only maintenance access to the system. Quickly replace membranes and sediment filters without wrestling within tight spaces or working around other equipment.

    Complete systems with dechlorinator, duplex water softeners, and brine tank ensure the longest membrane life possible for the system.

    The industry-leading Vapor-logic® controller offers BAS network communications capability and delivers comprehensive system management. Alarms quickly inform the users of issues or changes for easy monitoring and corrective action. The Vapor-logic controller makes these RO systems the first interoperable systems available with BACnet® , Modbus®, and LonTalk®.

    สเปคสินค้า
      • Capacity: 250-300 pph or 0.5-12 gpm permeate flow rate
      • Storage tank options provided, pressurized or atmospheric with pump
      • Vapor-logic control with top end control communication/alarms
      • Heavy duty frame, centrifugal pump, brass inlet solenoid valve, stainless steel membrane housings
      • Hygienic design with inactivity flushes
      • Ease of maintenance with slide out racks for membrane replacement
      • Multiple voltage options to fit the need of the end user
    สเปคสินค้าด้านเทคนิค
    • Unique ref.400-series-water-treatment-system
    • Product familyWater Treatment Systems
    • กลุ่มผลิตภัณฑ์RO 400 Series Water Treatment System
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-12-20
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - อื่่นๆ
    • UNSPSC namePackaged water treatment systems
    • UNSPSC code47101522
    • Uniclass 2015 CodeSs_55_70_98
    • Uniclass 2015 DescriptionWater treatment systems
    • CSI MasterFormat 2014 Code23 25 00
    • CSI MasterFormat 2014 TitleHVAC Water Treatment
    • OmniClass Number23-27 55 33 11
    • OmniClass TitleWater Treatment Package Units