เผยแพร่สินค้าของคุณ
Pre-Treatment Systems
Pre-Treatment Systems
Pre-Treatment Systems
    DriSteem

    Pre-Treatment Systems

    4.9 จาก 5 ดาว4.9(11 รีวิว)

    Water softener systems

    The easiest and most cost-effective way to maintain humidification capacity and to reduce maintenance requirements is to install a water softener system.

    Operating with softened water reduces or eliminates hard water scale on equipment surfaces, thereby significantly reducing humidifier maintenance requirements.

    Reduce humidifier maintenance frequency by at least three times more with a water softener alone.

    Dechlorinator systems

    Protect reverse osmosis membranes from chlorine damage with dechlorination systems.

    Wall mount cartridge filters are available for low flow requirements and electronically metered tank systems are available for high flows.

    สเปคสินค้า
    • Dristeem Softener System

      Single or twin alternating softener system with a Clack commercial multi-port valve. The system comes with all necessary equipment
      including support gravel, cationic resin, FRP vessel, control valve, and brine tank.

      Capacity:13,500 grains to 337,500 grains. Flow rate servicing humidifiers up to 5,500 pph. Flow rates for non-humidification applications: 0 gpm-50 gpm. Operating up to 125psi inlet water pressure

      Options: Water meter option included, for regeneration. Skid mounted available.

      DriSteem Dechlorinator System

      Single dechlorinator system with a Clack commercial multiport valve. The system comes with all necessary equipment including support gravel, activated carbon, FRP vessel, control valve.

      Capacity: 0-16 gpm upstream of an RO system or in terms of humidification application up to 5500 pph

      Options: Skid mounted available

      DriSteem Filter Housing System

      Filter housing option available to either utilize a sediment filter upstream of a device or as a dechlorinator cartridge for low flow applications (<500 pph). Options to get mounting bracket and PVC ball valves installed.

      Capacity: 0-2 gpm (dechlorinator/activated carbon filter), 0-5 gpm (sediment filter, 5 microns)

    สเปคสินค้าด้านเทคนิค
    • Unique ref.pre-treatment
    • Product familyWater Treatment Systems
    • กลุ่มผลิตภัณฑ์Pre-Treatment Systems
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-12-20
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - อื่่นๆ
    • UNSPSC namePackaged water treatment systems
    • UNSPSC code47101522
    • Uniclass 2015 CodeSs_55_70_98
    • Uniclass 2015 DescriptionWater treatment systems
    • CSI MasterFormat 2014 Code23 25 00
    • CSI MasterFormat 2014 TitleHVAC Water Treatment
    • OmniClass Number23-27 55 33 11
    • OmniClass TitleWater Treatment Package Units
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
    4.7 จาก 5 ดาว 4.7 (9)
    5.0 จาก 5 ดาว 5.0 (5)
    4.4 จาก 5 ดาว 4.4 (7)