เผยแพร่สินค้าของคุณ
ECLISSE Syntesis Line Double - Frameless sliding pocket door system for double door
ECLISSE Syntesis Line Double - Frameless sliding pocket door system for double door
ECLISSE Syntesis Line Double - Frameless sliding pocket door system for double door
ECLISSE Syntesis Line Double - Frameless sliding pocket door system for double door
ECLISSE Syntesis Line Double - Frameless sliding pocket door system for double door
ECLISSE Syntesis Line Double - Frameless sliding pocket door system for double door
ECLISSE Syntesis Line Double - Frameless sliding pocket door system for double door
ECLISSE Syntesis Line Double - Frameless sliding pocket door system for double door
    ECLISSE

    ECLISSE Syntesis Line Double - Frameless sliding pocket door system for double door

    Frameless sliding pocket door system for double door

    The counterframe is specific for plasterboard walls (open structure version) and masonry walls (closed pocket version).

    The absence of jambs and architraves ease the integration between the sliding panel and the wall, for a striking aesthetic result. The counterframe includes constructive details such as the innovative resin-coated profiles that aid the application of the final finishing layer on the perimeter of the doorway and make the structure completely invisible and integrated into the wall.

    It can accommodate wooden doors and glass doors.

    Also available in the single door version ECLISSE Syntesis Line and in the ECLISSE Syntesis Luce Double version prepared for the insertion of lighting points and switches.

    When paired with ECLISSE paintable door panels (supplied already primed), it matches perfectly with the rest of the ECLISSE product line of paintable flush-to-wall products:

    • ECLISSE Syntesis Line Battente flush hinged doors
    • primed version of the ECLISSE 40 splayed frame for flush hinged doors
    • ECLISSE Syntesis Areo flush access panels
    • ECLISSE Syntesis Tech flush-to-wall hatches
    • ECLISSE Syntesis Baseboard profile for flush skirting board
    • primed version of the ECLISSE Delta inclined skirting board

    Whether with paint or wallpaper, it is possible to customise flush doors, access panels, hatches and skirting boards to meet every practical need and furnish an entire room in complete freedom.

    Attention: ECLISSE products have country-specific dimensions.
    Download the file with the corresponding country extension or contact the company for further information.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.eclisse-syntesis-line-estensione
    • Product familySliding Pocket Door Systems
    • กลุ่มผลิตภัณฑ์ECLISSE Syntesis Collection
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2016-09-08
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองGalvanized steel
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประตู - ประตูบานเลื่อน
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_23_02
    • Uniclass 2015 DescriptionAluminium door frames
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 11 11
    • OmniClass TitleDoor Frames

    พื้นที่การขาย

    ยุโรป เอเชีย แอฟริกา อเมริกาใต้ โอเชียเนีย
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
    4.3 จาก 5 ดาว 4.3 (40)
    4.7 จาก 5 ดาว 4.7 (9)
    3.8 จาก 5 ดาว 3.8 (5)
    4.5 จาก 5 ดาว 4.5 (6)
    4.6 จาก 5 ดาว 4.6 (187)