เผยแพร่สินค้าของคุณ
Basics Palm Thatched Roofs
Basics Palm Thatched Roofs
Basics Palm Thatched Roofs
    Endureed

    Basics Palm Thatched Roofs

    Inspired by Paradise. Made for Real Life.

    Basics Palm is palm thatch roofing for homes designed to bring a resort-inspired atmosphere to everyday living. It’s more than a roof—it’s the freedom to create an outdoor space that feels intentional, inviting, and built to endure.

    สเปคสินค้า
    • Interior Profiles for Open Structures

      Basics Palm can be installed directly over open battens, meaning no solid subdeck is required for many backyard structures. The system is waterproof on its own, making it ideal for open-air applications where simplicity and flexibility matter. To support different design preferences, Basics Palm is available with two interior profile options. Each provides the same protection and durability, with a distinct look on the underside of the roof.

      Color Options

      Explore the color options available for your Endureed synthetic thatch roof and choose the shade that best complements your project’s design. Each color has been carefully developed to mirror the natural beauty of traditional thatch while providing a consistent, premium appearance that elevates the look of your building. Whether you’re aiming for a sun-bleached tropical aesthetic or a deeper, rustic tone, our color selections offer both visual versatility and long-lasting appeal. Combined with the performance and durability Endureed products are known for, these options allow you to personalize your roof’s style without compromising on quality or reliability.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.basics-palm-thatched-roofs
    • Product familyThatch Roofing
    • กลุ่มผลิตภัณฑ์Basics
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-03-02
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_30_40_92
    • Uniclass 2015 DescriptionThatch roof covering systems
    • CSI MasterFormat 2014 Code07 33 16
    • CSI MasterFormat 2014 TitleThatched Roofing
    • OmniClass Number23-13 39 29 11
    • OmniClass TitleThatched Roofing
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
    4.9 จาก 5 ดาว 4.9 (20)
    3.3 จาก 5 ดาว 3.3 (11)