เผยแพร่สินค้าของคุณ
Premium Kona Series Thatched Roofs
Premium Kona Series Thatched Roofs
Premium Kona Series Thatched Roofs
Premium Kona Series Thatched Roofs
    Endureed

    Premium Kona Series Thatched Roofs

    Refined Island Architecture

    Inspired by traditional Polynesian thatch, Kona’s pacific island thatch roofing reflects a disciplined approach to form, proportion, and restraint. Rather than loose or expressive trim, Kona features a controlled fiber presentation that creates a composed, well-defined roof surface. Its edges are intentionally broken and staggered, allowing a design similar to the way traditional island thatch is bundled and laid.

    Kona is selected when a project calls for a tropical expression with architectural clarity. Its consistent texture and balanced profile make it well suited for resorts, cultural spaces, and contemporary island designs where the roof must feel intentional, refined, and integrated into the overall structure.

    สเปคสินค้า
    • Endureed is a premier provider of synthetic thatch roofing designed to replicate the beauty of natural thatch with unmatched performance and longevity. Ideal for resorts, theme parks, zoos, and luxury residences, Endureed’s artificial thatch products offer the authentic look of natural thatch without the maintenance, fire risk, or weather damage.

      Their collection includes multiple thatch roofing systems, such as Reed thatch, Palm thatch, and Tropical thatch, all engineered for extreme wind resistance, UV protection, and long-term durability. Endureed products are Class A fire-rated, pest-resistant, and built to withstand harsh climates while maintaining their aesthetic appeal for decades.

      With a focus on eco-friendly roofing, Endureed uses recyclable materials and supports sustainable construction through low-maintenance, environmentally responsible roofing systems. Their solutions are perfect for hospitality design, outdoor pavilions, amusement parks, and themed environments that demand a natural look with industrial-grade strength.

      Whether you’re installing a palapa roof, cabana roofing, or custom synthetic thatch panels, Endureed delivers long-lasting roofing solutions backed by extensive warranties and global project support. Trusted by architects and designers worldwide, Endureed redefines what’s possible with thatched roofing alternatives that combine authenticity and performance.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.kona
    • Product familyThatch Roofing
    • กลุ่มผลิตภัณฑ์Premium Collections
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-07-29
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_30_40_92
    • Uniclass 2015 DescriptionThatch roof covering systems
    • CSI MasterFormat 2014 Code07 33 16
    • CSI MasterFormat 2014 TitleThatched Roofing
    • OmniClass Number23-13 39 29 11
    • OmniClass TitleThatched Roofing