เผยแพร่สินค้าของคุณ
EQUITONE [linea] - Facade Cladding
EQUITONE [linea] - Facade Cladding
EQUITONE [linea] - Facade Cladding
EQUITONE [linea] - Facade Cladding
EQUITONE [linea] - Facade Cladding
EQUITONE [linea] - Facade Cladding
EQUITONE [linea] - Facade Cladding
EQUITONE [linea] - Facade Cladding
EQUITONE [linea] - Facade Cladding
EQUITONE [linea] - Facade Cladding
    EQUITONE

    EQUITONE [linea] - Facade Cladding

    3.6 จาก 5 ดาว3.6(25 รีวิว)

    Facade material - Exterior cladding - Ventilated facade - Fibre cement - fibrecement - fibres cement

    EQUITONE [linea] is a unique 3D shaped, through-coloured facade material that plays with light and shadow. Linea displays a linear texture that highlights the raw inner texture of the core fibre cement material. Every moment of the day, the changing angle of the daylight gives the facade material a different aspect. The material comes in large panel size and can be transformed into any size or shape in the workshop or on-site. No matter what design options you explore, EQUITONE’s through-coloured nature guarantees crisp, monolithic details.

    Both visible and invisible fixing options exist for EQUITONE [linea].

    Free samples are available upon request on the EQUITONE website.

    ติดต่อกับ EQUITONE

    สเปคสินค้า
    • Available in a range of colours, the EQUITONE [linea] is lightweight for use in a rainscreen/ventilated façade, interior wall lining, soffit, ceilings, barge boards and eaves boards. The panels are routed to create the vertical lines along the length of the panel.

      The EQUITONE [linea] materials is available in 2 sheet sizes 1220mm x 2500mm and 1220mm x 3050mm at 10mm thickness.

      The EQUITONE [linea] is fire resistant and receive the fire classification of A2,s1-d0 to EN 13501-1.

      The panels are resistant to extreme temperatures and frost and are strong and impact resistant. They are environmentally friendly with a life expectancy in excess of 50 years they are low maintenance and can be fixed with visible fixings or secret fix systems.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.eq_lin
    • Product familyFacade cladding
    • กลุ่มผลิตภัณฑ์Fibre Cement Facade Panel
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2016-05-31
    • หมายเลขฉบับ2
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักFibercement
    • วัสดุรองFibercement
    • ออกเเบบโดยเบลเยียม
    • ผลิตโดยเบลเยียม
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectผนัง - อลูมิเนียมคอมโพสิต
    • IFC classificationCovering
    • UNSPSC nameSiding
    • UNSPSC code30151802
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
    3.8 จาก 5 ดาว 3.8 (33)
    4.2 จาก 5 ดาว 4.2 (22)
    4.0 จาก 5 ดาว 4.0 (24)
    3.7 จาก 5 ดาว 3.7 (12)