เผยแพร่สินค้าของคุณ
Pedestal Prime® — Adjustable Pedestal for Outdoor Raised Floors (15–420 mm)
Pedestal Prime® — Adjustable Pedestal for Outdoor Raised Floors (15–420 mm)
Pedestal Prime® — Adjustable Pedestal for Outdoor Raised Floors (15–420 mm)
    Eterno Ivica

    Pedestal Prime® — Adjustable Pedestal for Outdoor Raised Floors (15–420 mm)

    Pedestal Prime® - Adjustable pedestal for outdoor raised floors, with self-levelling or fixed head. 15–420 mm height with 4 models, patented base with slots for clip attachment.

    สเปคสินค้า
    • Height-adjustable support pedestal for outdoor raised floors, levelling paving on terraces, balconies, podium decks and walkable roofs over any waterproof membrane or solid substrate.

      The Pedestal Prime® support is Eterno Ivica's adjustable pedestal for building outdoor raised floors on terraces, balconies, podium decks and walkable roofs. With just 4 models (PR0–PR3) it covers every height from 15 to 420 mm thanks to an integrated extension that removes the need for additional rings, tubes or spacers.

      Its two-component PP + rubber head can be used as self-levelling or fixed simply by inserting the head block: it suits both sloped laying surfaces and perfectly level installations, with anti-noise, anti-slip support. Millimetric height adjustment is made from above with the dedicated key, even after the floor has been laid.

      Innovation starts from the base: the 320 cm² solid base has a patented shape that ensures stability and optimal water drainage. Patented slots allow quick clip attachment for an optimal grip on the support, while the pre-scoring on the underside lets you obtain the corner base with a single cut. The locking head block is integrated into the base and the support is supplied pre-assembled, reducing warehouse footprint and transport costs.

      Pedestal Prime® supports paving in porcelain stoneware, ceramic, natural stone, wood, WPC and composite decking, and is compatible with all heads and accessories in the Pedestal/GRF/Woodeck range (standard Ø110 mm, XL Ø150 mm, criss-cross Ø130 mm, for aluminium or wooden joists, and quick-connect for the Grid Plus system). The raised floor system allows inspectable routing of services and pipework, absorbs structural expansion and eliminates the screed, lightening the structure.

      Technically, Pedestal Prime® offers slope compensation from 0 to 5% (2.5% on PR0), a compression resistance tested up to 23.5 kN per support, reaction to fire Class E (UNI-EN 13501-1:2009) and resistance to low temperatures down to −40 °C, with a Shore D 70 head.

      Made from recyclable raw materials, it contributes to LEED credits; certain products in the Pedestal line are EPD certified. Eterno Ivica operates under ISO 9001, ISO 14001 and SA 8000 certifications.

      BIM FILE LICENSE AGREEMENT — ETERNO IVICA

      This BIM file is provided by Eterno Ivica S.r.l. ("Licensor"), Via Austria 25/E, 35127 Padova, Italy. VAT IT00339040289.
      It is granted under a non-exclusive, non-transferable license solely for professional use in the design of works incorporating original Eterno Ivica products.
      The following are strictly prohibited:
      (a) modifying and redistributing this file as your own or a third party's product;
      (b) using this file as a basis for BIM content of competing products;
      (c) removing or altering Licensor's identification information.

      Violation of this license constitutes copyright infringement under Italian Law 633/1941, EU Directive 2009/24/EC on software protection, and EU Directive 96/9/EC on database protection (D.Lgs. 169/1999). Licensor reserves the right to claim full compensation for damages, including reputational harm and lost profits.

      Jurisdiction: Court of Padova, Italy.
      Licensing inquiries: bim@eternoivica.com

    สเปคสินค้าด้านเทคนิค
    • Unique ref.supporti-pedestal-prime
    • Product familySupport
    • กลุ่มผลิตภัณฑ์Pedestal Prime®
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2026-06-26
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPE/PP
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - ระบบพื้น
    • IFC classificationBuilding Element Proxy
    • รหัส ETIMEG000005
    • ชื่อ ETIMSub-floor systems
    • Uniclass 2015 CodePr_20_85_47_22
    • Uniclass 2015 DescriptionDecking and paving pedestals
    • CSI MasterFormat 2014 Code07 76 00
    • CSI MasterFormat 2014 TitleRoof Pavers
    • OmniClass Number23-13 41 19 11 13
    • OmniClass TitlePedestals Roof Pavers

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ โอเชียเนีย