เผยแพร่สินค้าของคุณ
ATP Cooling Tower
ATP Cooling Tower
    EVAPCO, Inc.

    ATP Cooling Tower

    Terms of Use: This PRELIMINARY file is provided by EVAPCO, Inc. to assist in design aspects and for information purposes only. The information contained in this Revit file is subject to change without notice and may not be reflective of the final provided product. Please note that all design information should be confirmed at the time of purchase. Engineers should evaluate all information. EVAPCO Inc. is not liable or responsible in any way relating to any information provided in this Revit file, including, but not limited to, any errors, omissions, modifications or any loss or damages incurred as a result of the use of or reliance upon this Revit file. EVAPCO, Inc. does not make any warranty or guarantee of the use of the information in terms of its accuracy, validity, inclusiveness or compliance with any regulatory code or governmental laws and regulations. All users accept all risks associated with any use of this information.

    Based on the proven technology of the Advanced Technology Cooling Towers / Closed Circuit Coolers / Evaporative Conders series, the ATP/ATWP/ATCP series from EVAPCO combines state-of-the-art induced draft plug fan technology with a counterflow design to deliver superior operating advantages in any climate. From performance to maintenance, they simply work smarter.

    After importing the ATP/ATWP/ATCP Revit family, use the specified model number with the proper designator from the model list.


    สเปคสินค้า
    • MasterFormat Specification is available in Download

    สเปคสินค้าด้านเทคนิค
    • Unique ref.ATP
    • Product familyCooling Towers
    • กลุ่มผลิตภัณฑ์AT
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-10-05
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGalvanized steel
    • วัสดุรองStainless steel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - อื่่นๆ
    • IFC classificationCooling Tower
    • UNSPSC nameCooling exchangers
    • UNSPSC code40101702
    • Uniclass 2015 CodeEn_30_70_17
    • Uniclass 2015 DescriptionCooling towers
    • CSI MasterFormat 2014 Code23 65 00
    • CSI MasterFormat 2014 TitleCooling Towers
    • OmniClass Number23-33 23 00
    • OmniClass TitleCooling Towers
    • CSI UniFormat II CodeD3030
    • CSI UniFormat II TitleCooling Generating Systems
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
    4.5 จาก 5 ดาว 4.5 (10)
    4.7 จาก 5 ดาว 4.7 (11)