เผยแพร่สินค้าของคุณ
eco-PMRC Evaporative Condenser
eco-PMRC Evaporative Condenser
eco-PMRC Evaporative Condenser
    EVAPCO, Inc.

    eco-PMRC Evaporative Condenser

    Terms of Use: This PRELIMINARY file is provided by EVAPCO, Inc. to assist in design aspects and for information purposes only. The information contained in this Revit file is subject to change without notice and may not be reflective of the final provided product. Please note that all design information should be confirmed at the time of purchase. Engineers should evaluate all information. EVAPCO Inc. is not liable or responsible in any way relating to any information provided in this Revit file, including, but not limited to, any errors, omissions, modifications or any loss or damages incurred as a result of the use of or reliance upon this Revit file. EVAPCO, Inc. does not make any warranty or guarantee of the use of the information in terms of its accuracy, validity, inclusiveness or compliance with any regulatory code or governmental laws and regulations. All users accept all risks associated with any use of this information.

    The redesigned eco-PMRC product line utilizes single-stage axial fan configuration at ground level with more redundancy, increased reliability, and easy maintenance access. The eco-PMRC features Ellipti-Fin® Cooling Coil with CrossCool™ Internal Tube Enhancement for increased internal heat transfer coefficient of the coil and thus increased the cooling capacity of the unit. The eco-PMRC offers the most models and box sizes in the industry and is designed with IBC Compliant Construction.


    After importing the eco-PMRC Revit family, use the specified model number with the proper designator from the model list.

    สเปคสินค้า
      • Cooling Tower, Evapco , Condenser , PMRC
    สเปคสินค้าด้านเทคนิค
    • Unique ref.eco-PMRC
    • Product familyCondensers - Evaporative
    • กลุ่มผลิตภัณฑ์ATC
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-10-05
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGalvanized steel
    • วัสดุรองStainless steel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ชิลเลอร์
    • IFC classificationCondenser
    • UNSPSC nameCondensing units
    • UNSPSC code40101704
    • Uniclass 2015 CodePr_70_65_03_27
    • Uniclass 2015 DescriptionEvaporative cooling units
    • CSI MasterFormat 2014 Code23 63 33
    • CSI MasterFormat 2014 TitleEvaporative Refrigerant Condensers
    • OmniClass Number23-33 43 13
    • OmniClass TitleEvaporative Condenser Units
    • CSI UniFormat II CodeD3030
    • CSI UniFormat II TitleCooling Generating Systems