เผยแพร่สินค้าของคุณ
Ideal 2.0 single sided cycle rack
Ideal 2.0 single sided cycle rack
Ideal 2.0 single sided cycle rack
Ideal 2.0 single sided cycle rack
Ideal 2.0 single sided cycle rack
Ideal 2.0 single sided cycle rack
    Falco

    Ideal 2.0 single sided cycle rack

    The Falco Ideaal 2.0 is a single-sided cycle rack designed for efficient and secure bicycle parking. This robust and durable bike rack offers a high-low positioning system, allowing for optimal space utilization and preventing handlebar clashes. Ideal for public spaces, it is constructed from high-quality materials to withstand various weather conditions. The rack can be customized with different finishes and colors to match its surroundings. It’s an excellent choice for municipalities, schools, and commercial areas aiming to promote cycling while maintaining an organized and attractive environment.

    สเปคสินค้า
      • Type: Single-sided cycle rack
      • Capacity: Configurable for multiple bicycles
      • Material: High-quality steel
      • Finish: Hot-dip galvanized as standard; optional powder coating in RAL colors
      • Design: High-low positioning to prevent handlebar clashes
      • Mounting Options: Surface-mounted or below-ground fixed
      • Dimensions: Customizable to fit specific project requirements
      • Durability: Weather-resistant and vandal-proof
      • Usage: Suitable for public spaces, schools, and commercial areas
      • Compliance: Meets European standards for cycle parking facilities

      This bike rack is designed for ease of use and maintenance, ensuring long-lasting functionality in various environments.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.ideal-20-single-sided-cycle-rack
    • Product familyCycle Racks
    • กลุ่มผลิตภัณฑ์Single sided cycle racks
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-08-01
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • ออกเเบบโดยเนเธอร์แลนด์
    • ผลิตโดยเนเธอร์แลนด์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - Bike Racks & Shelters
    • IFC classificationTransport Element
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    พื้นที่การขาย

    ยุโรป