เผยแพร่สินค้าของคุณ
Linea Maxi 3 carter Led (sporgenza fino a 160 cm - vetro 12+12)
Linea Maxi 3 carter Led (sporgenza fino a 160 cm - vetro 12+12)
    Faraone

    Linea Maxi 3 carter Led (sporgenza fino a 160 cm - vetro 12+12)

    Linea Maxi LED, is the ideal outdoor canopy solution to protect and illuminate doors, windows, entrances. The system is designed to provide uniform and continuous lighting in the lower part of the canopy. The combination of durable materials and advanced lighting technology ensures an optimal roofing solution that enhances outdoor spaces while providing protection and elegance. Lighting: LED, colour or total white, is not provided by Faraone.

    สเปคสินค้า
    • Structure: extruded aluminium profile, weather and corrosion resistant, ensuring durability and structural stability. Profile finish: 20 microns (0.79 mil) anodising (according to Qualanod certification) or RAL painting (according to Qualicoat Seaside certification). Cover: tempered safety glass with polished edges for optimal safety. Glass type: tempered laminated 10+10 (3/8”+3/8”) with depth up to 150 cm (4.92 ft) or 12+12 (1/2”+1/2”) with depth up to 160 cm (5.24 ft). Both with rigid plastic thickness 1.52 (0.06”) family 2 (type SG, X-LAB, ABAR). Dimensions: can be installed without length limits (max. 6 m bars can be installed side by side), depth up to 160 cm (5.24 ft), profile h 114.5 mm (4.50 in). We recommend glass panes up to 2 metres in length for ease of installation. The 160 cm (5.24 ft) projection is ideal for solutions requiring high coverage, rain and snow protection or for use as a sunshade (opaque plastic or coloured glass).

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Linea3maxicarterledvetro1212
    • Product familyShelters
    • กลุ่มผลิตภัณฑ์Canopies
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-05-12
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGlass
    • วัสดุรองAluminium
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - เฟอร์นิเจอร์กลางแจ้ง
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 DescriptionCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies
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
    5.0 จาก 5 ดาว 5.0 (6)