เผยแพร่สินค้าของคุณ
Ninfa 6, the high performance glass railing
Ninfa 6, the high performance glass railing
Ninfa 6, the high performance glass railing
Ninfa 6, the high performance glass railing
Ninfa 6, the high performance glass railing
Ninfa 6, the high performance glass railing
Ninfa 6, the high performance glass railing
Ninfa 6, the high performance glass railing
    Faraone

    Ninfa 6, the high performance glass railing

    The high performance glass balustrade.

    The glass railing NINFA 6 is the new technology from the very high Faraone house performance. Ideal for public places and crowded for stands of sports facilities, common spaces in infrastructures, cinemas, theaters, hotels.

    DIMENSIONS OF THE PROFILE SECTION:
    86 x 136 mm


    สเปคสินค้า
    • NINFA 6, like the whole new series, is back simultaneously in the checks of calculation with engineering software and in able to pass all thrust tests and impact required by the regulations.

      The profile accommodates both the 10.10 glass and the 12.12 thanks to the new RS system for the adjustment and tightening of the windows.

      The heights of the glass are indicated in tables on page 84/85.

      Optional: integrable LED and handrail.

      Finishes: Standard customizations e
      on demand.

      SAFETY

      The certificate from the certification bodies guarantees the usual safety for Ninfa 5

      • 200 kg/m (tested up to 300 kg/m) with non tempered glass  10+10 mm h max 140 cm
      • 200 kg/m (tested up to 300 kg/m) with non tempered glass 12+12 mm h max 150 cm
      • up to 350 J

      • 300 kg/m (tested up to 450 kg/m) with 10+10 mm glass (temp. ind.) h max 130 cm
      • 300 kg/m (tested up to 450 kg/m) with 12+12 mm glass (temp. ind) h max 140 cm
      • up to 600 J

      Ninfa 6 is a product tested and certified at the Polytechnic of Milan.




      สเปคสินค้าด้านเทคนิค
      • Unique ref.ninfa-6
      • Product familyRailings
      • กลุ่มผลิตภัณฑ์Ninfa - high performance glass railing
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2022-03-31
      • หมายเลขฉบับ1
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักGlass
      • วัสดุรองAluminium
      • ออกเเบบโดยอิตาลี
      • ผลิตโดยอิตาลี
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectการก่อสร้าง - ราวบันได
      • IFC classificationRailing
      • UNSPSC nameRails
      • UNSPSC code301031
      • Uniclass 2015 CodeSs_25_15_60_05
      • Uniclass 2015 DescriptionBalustrade and guarding systems
      • CSI MasterFormat 2014 Code05 73 13
      • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
      • OmniClass Number23-17 25 11 11 17
      • OmniClass TitleRailing