เผยแพร่สินค้าของคุณ
FiberTite® Hybrid Multi-Ply Roofing System
FiberTite® Hybrid Multi-Ply Roofing System
FiberTite® Hybrid Multi-Ply Roofing System
FiberTite® Hybrid Multi-Ply Roofing System
FiberTite® Hybrid Multi-Ply Roofing System
    FiberTite

    FiberTite® Hybrid Multi-Ply Roofing System

    FiberTite Hybrid roofing systems combine the best of two different roofing systems for a superior multi-ply product. The FiberTite Hybrid roof system is a fusion of an SBS modified bitumen composite, capped with our FiberTite KEE membrane. A two-ply modified bitumen base composite addresses:

    • The thicker is better paradigm
    • Puncture resistance through increased mass
    • Redundancy for waterproofing and workmanship
    • Construction phasing to allow the other trades to exit the roof prior to the finished membrane being installed

    Unlike some of the more common shortfalls of modified bitumen roofs, such as UV resistance, no resistance to ponding water, poor chemical resistance, poor reflectivity, shrinkage at the laps and costly maintenance, FiberTite Hybrid offers:

    • Low maintenance
    • Proven UV resistance
    • Proven chemical resistance
    • Resistance to ponding water
    • High reflectivity and subsequent energy savings
    • FM approvals for a multi-ply bituminous/thermoplastic roof system
    • Greater puncture with the fabric barrier (over four times the puncture resistance of a two-ply modified alone and an additional 50% increase in the FiberTite puncture resistance alone)

    FiberTite Hybrid Multi-Ply roofing systems are ideal for demanding specifications that seek redundancy. For the ultimate multi-ply roof solution, or to speak with one of our experts about our other roofing systems, contact us today.

    สเปคสินค้า
    • The versatile FiberTite Hybrid Multi-Ply roofing system provides many options for attachment tailored to the weather conditions your roof will face.

      • Base Sheet
      • Torch or hot asphalt
      • Cap sheet
      • Hot asphalt or cold adhesive

      This Hybrid system can be attached to concrete decking.

      Features:

      • The thicker is better paradigm
      • Puncture resistance through increased mass
      • Redundancy for waterproofing and workmanship
      • Construction phasing to allow the other trades to exit the roof prior to the finished membrane being installed
      • Low maintenance
      • Proven UV resistance
      • Proven chemical resistance
      • Resistance to ponding water
      • High reflectivity and subsequent energy savings
      • FM approvals for a multi-ply bituminous/thermoplastic roof system
      • Greater puncture with the fabric barrier (over four times the puncture resistance of a two-ply modified alone and an additional 50% increase in the FiberTite puncture resistance alone)
    สเปคสินค้าด้านเทคนิค
    • Unique ref.hybrid-roofing-system
    • Product familyRoof Systems
    • กลุ่มผลิตภัณฑ์Hybrid Multi-Ply
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-09-23
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
    • IFC classificationRoof
    • รหัส ETIMEC010567
    • ชื่อ ETIMRoofing material
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeSs_30_40_30
    • Uniclass 2015 DescriptionFlat roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 29
    • OmniClass TitleRoof Coverings
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    พื้นที่การขาย

    อเมริกาเหนือ
    สหรัฐอเมริกา

    สินค้าใกล้เคียง