เผยแพร่สินค้าของคุณ
FLM-S Louvre Window
FLM-S Louvre Window
FLM-S Louvre Window
    FIEGER Lamellenfenster GmbH

    FLM-S Louvre Window

     FLM louvre blades are frameless, giving an unobstructed view, and a sleek ‘seamless’ appearance.The FLM range offers countless application options, suitable for non-insulated areas such as winter gardens, as a second skin façade, for conservatories or for indoor areas. Our dedicated teams of engineers and designers are always on hand to discuss any elements of your projects and find the best solution to suit your requirements.




    # Louvre Window # Window # Curtain Wall # Fire Fighting # Ventilation System # Smart Natural Ventilation # Space efficient # Actuators # AOV # Automatic Opening Ventilation # NSHEV # Natural smoke and heat extraction vent # EN12101-2 # smoke vent # motorized # electric # manuell # pneumatic # anti-trap function # energy efficient #Fail-Safe # low-maintenance

    สเปคสินค้า
    • They are available with manual, electric and pneumatic drives. In addition to the examples shown, further variants are also available to suit a whole host of applications.

      Feature:

      natural ventilation, natural smoke and heat exhaust ventilator (NSHEV), second-skin facades

      Design:

      Blades are centrally pivoted.
      Uninsulated aluminium extrusions

      Glazing:

      8 to 13.52 mm single glazing (toughened or laminated) in an overlapping or stepped arrangement

    สเปคสินค้าด้านเทคนิค
    • Unique ref.FLMSLouvreWindow
    • ประเภทDigital Twin (อาคาร)
    • วันที่เผยเเพร่2023-10-11
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองGlass
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - Louvre window
    • IFC classificationCurtain Wall
    • รหัส ETIMEC011406
    • ชื่อ ETIMFaçade louver
    • Uniclass 2015 CodePr_30_59_98_34
    • Uniclass 2015 DescriptionGlass louvre window units
    • CSI MasterFormat 2014 Code08 91 13
    • CSI MasterFormat 2014 TitleMotorized Wall Louvers
    • OmniClass Number23-33 29 33
    • OmniClass TitleMovable Blade Wall Louvers