เผยแพร่สินค้าของคุณ
R10T: Dough Rounder
Fiero Group

R10T: Dough Rounder

EFFORTLESSLY PRODUCE PERFECT PIZZA & BREAD DOUGH BALLS

Rounding dough by hand is the most time-consuming, labor-intrusive and inconsistent aspect of the dough making process.

The R10T Dough Rounder solves this by drastically reducing labor costs while increasing consistency and productivity.

The R10T is an innovative and deceptively simple machine: drop dough portions in the vibrating track, and watch as they come out round and perfectly closed, ready to rise. With no need to adjust the machine for dough ball size or weight, the R10T can significantly reduce labor hours.

STURDY & RELIABLE

The R10T is a semi-industrial pizza dough rounder machine manufactured with premium quality materials such as extra-thick steel for the base and anodized aluminum for the two cones. The vibrating track is coated in Teflon® to ensure the smooth passage of dough and reduce any clogging.

SIMPLE CLEANING

Unlike other appliances, the deceptively simple operation of the R10T dough rounder allows for continuous monitoring by eye, with no secret hidden nooks or crannies. The machine is also designed to be easily disassembled for cleaning without special tools.

PERFECT MOVEMENT

The R10T processes each dough portion up to 50 times to produce a perfectly closed round dough ball. The results are equal to the skill of a master pizzaiolo working by hand.

สเปคสินค้าด้านเทคนิค
  • Unique ref.r10t-dough-rounder
  • Product familyDough Management
  • กลุ่มผลิตภัณฑ์Dough Handling
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2022-09-16
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectห้องครัว - อุปกรณ์ไฟฟ้า
  • IFC classificationElectric Appliance
  • UNSPSC nameDomestic Appliances and Supplies and Consumer Electronic Products
  • UNSPSC code52
  • Uniclass 2015 CodeAc_35_60_30
  • Uniclass 2015 DescriptionFood preparation
  • CSI MasterFormat 2014 Code11 42 13
  • CSI MasterFormat 2014 TitleFood Preparation Appliances
  • OmniClass Number23-21 21 31
  • OmniClass TitleCommercial Food Preparation Equipment