เผยแพร่สินค้าของคุณ
FireKing 2-2125-CBL Fireproof 2 Drawer Vertical Legal Size File Cabinet
FireKing 2-2125-CBL Fireproof 2 Drawer Vertical Legal Size File Cabinet
FireKing 2-2125-CBL Fireproof 2 Drawer Vertical Legal Size File Cabinet
FireKing 2-2125-CBL Fireproof 2 Drawer Vertical Legal Size File Cabinet
    FireKing

    FireKing 2-2125-CBL Fireproof 2 Drawer Vertical Legal Size File Cabinet

    A fire is devastating for any business, so it's critical that you store your most valuable assets confidently in a FireKing fire-rated file. While the main focus of FireKing's classic vertical filing cabinets is their fire rated design, they are also attractive and functional, making them an ideal asset to your home or business. It's no surprise that they're one of our most popular models, offering a host of unique features and benefits that make them truly stand out. 

    Ensure the safety of your vital documents. These fireproof file cabinets meet UL impact requirements: Cabinet remains locked and intact without damage to paper contents after enduring 1500°F, a drop from 30'H and heating to 1500°F again. Meets the UL 2000°F Explosion Hazard rating and the Class 350 One Hour Fire rating; protects paper contents without damage for 1 hour when subjected to 1700°F. Cabinet construction is insulated with 100% gypsum reinforced by a 1" x 2" lattice of 14 gauge steel wire welded with aluminum. The construction maintains each drawer as a separate, insulated compartment for maximum protection. Also designed to protect contents from sprinklers and fire hoses.

    As Featured on Amazon.com

    สเปคสินค้า
    • Exterior: 20 13/16" (527 mm) x 27 3/4" (705 mm) x 25 1/16" (635 mm) 

      Interior: 15 1/4" (387 mm)  x 10 3/8" (264 mm) x 19 3/4" (502 mm) 

      Weight: 326 lbs 

      Classic Vertical File Cabinet - 

      2 Drawer - Legal - 25" Depth (2-2125-C)

    สเปคสินค้าด้านเทคนิค
    • Unique ref.FireKing-2-2125-CBL-Fireproof-2-Drawer-Vertical-Legal-Size-File-Cabinet
    • Product familyCabinets
    • กลุ่มผลิตภัณฑ์Fireproof
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-24
    • หมายเลขฉบับ1
    • สูง (นิ้ว)27.75
    • กว้าง (นิ้ว)20.81
    • ความลึก (นิ้ว)25.06
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMetal
    • ออกเเบบโดยสหรัฐอเมริกา
    • น้ำหนัก326
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 51 19
    • CSI MasterFormat 2014 TitleFiling Cabinets
    • OmniClass Number23-13 25 11
    • OmniClass TitleFireproofing