เผยแพร่สินค้าของคุณ
Axis Litter & Recycling Receptacle
Axis Litter & Recycling Receptacle
Axis Litter & Recycling Receptacle
Axis Litter & Recycling Receptacle
Axis Litter & Recycling Receptacle
Axis Litter & Recycling Receptacle
Axis Litter & Recycling Receptacle
    Forms+Surfaces

    Axis Litter & Recycling Receptacle

    Drawing inspiration from airplanes and high-speed trains, the Axis Receptacle is perfect for airports and transit centers. Axis is an extremely versatile modular design that fits snug against a wall or back-to-back in the open.

    สเปคสินค้า
    • Design Versatility
      Axis Receptacle's crisp, stainless steel outer walls are available in three natural finishes with optional perforation patterns on its accent panels. Lid and base are powdercoated cast aluminum. Axis may be used freestanding or surface mounted.

      Gallon Capacity
      Axis uses a single 32-gallon fire-rated liner. Individual receptacles can be used on their own for single-stream waste collection or two units can be joined together for dualstream use.

      Graphics
      Receptacles can be specified to include instructional graphics with black, blue, or green backgrounds, and white messages and symbols, clearly indicating the use for each opening.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Axis-Litter-Recycling-Receptacle
    • Product familySite Furniture
    • กลุ่มผลิตภัณฑ์Litter & Recycling Receptacles
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-06-19
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - ถังขยะและการรีไซเคิล
    • Uniclass 2015 CodePr_65_12_71_72
    • Uniclass 2015 DescriptionRefuse and recycling separators
    • CSI MasterFormat 2014 Code11 82 23
    • CSI MasterFormat 2014 TitleRecycling Equipment
    • OmniClass Number23-27 59 00
    • OmniClass TitleRecycling Equipment
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
    4.7 จาก 5 ดาว 4.7 (7)
    5.0 จาก 5 ดาว 5.0 (6)