เผยแพร่สินค้าของคุณ
Bay City Bike Rack
Bay City Bike Rack
Bay City Bike Rack
    Forms+Surfaces

    Bay City Bike Rack

    With its angled design, the Bay City allows efficient space use with multiple locking points for high security. Corrosion-resistant cast aluminum provides exceptional durability, fitting seamlessly into any landscape.

    สเปคสินค้า
    • Design Versatility
      The Bay City Bike Rack is ideal for stand-alone or grouped configurations. Orienting racks in a single direction affords the most efficient space layout, while an alternating plan allows for multiple locking points when high levels of security are required. Surface mounting only.

      Locking & Security
      All F+S bike racks are engineered with tamper-resistant mounting techniques and provide high security that is pleasing to the eye. The Bay City Bike Rack accommodates a standard U-lock and meets APBP guidelines for security and functionality.

      Durable Finishes
      Corrosion-resistant powdercoated stainless steel comes in a full range of standard and custom colors for easy tailoring to site-specific themes.

      Outdoor Performance
      “Sustainability through Durability” is the mantra that guides the development of all F+S products. We believe the best way to eliminate landfills and reduce our carbon footprint is to create products you never want to throw away. Everything we produce is carefully crafted to not only endure the elements, but to transcend temporary style trends.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Bay-City-Bike-Rack
    • Product familySite Furniture
    • กลุ่มผลิตภัณฑ์Bike Racks
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-07-30
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code32 33 13
    • CSI MasterFormat 2014 TitleSite Bicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters
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
    5.0 จาก 5 ดาว 5.0 (5)
    4.7 จาก 5 ดาว 4.7 (7)