เผยแพร่สินค้าของคุณ
Dispatch Litter & Recycling Receptacle
Dispatch Litter & Recycling Receptacle
Dispatch Litter & Recycling Receptacle
Dispatch Litter & Recycling Receptacle
Dispatch Litter & Recycling Receptacle
Dispatch Litter & Recycling Receptacle
Dispatch Litter & Recycling Receptacle
Dispatch Litter & Recycling Receptacle
    Forms+Surfaces

    Dispatch Litter & Recycling Receptacle

    Dispatch combines distinctive design, robust materials and a versatile array of waste stream management options. Receptacles are made of heavy cast aluminum with a hinged side-access door for easy servicing.


    สเปคสินค้า
    • Design Versatility
      Dispatch Receptacles can be specified with unique, waste-specific openings with single or split-stream configurations. Along with the standard full litter opening, round bottles & cans and slotted paper openings are available. Dispatch may be used surface mounted only.

      Gallon Capacity
      Single-stream configurations use either a 36-gallon or 45-gallon fire-rated liner. Split stream configurations have two 18-gallon or 20-gallon half liners for a 32- and 40-gallon total capacity.

      Graphics
      Receptacles can be specified to include instructional graphics which are applied to two sign plates and mechanically fastened to the top of each lid. Sign plates are stainless steel with a Satin finish; instructional graphics are black vinyl.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Dispatch-Litter-Recycling-Receptacle
    • Product familySite Furniture
    • กลุ่มผลิตภัณฑ์Litter & Recycling Receptacles
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-06-13
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - ถังขยะและการรีไซเคิล
    • Uniclass 2015 CodePr_65_12_71_72
    • Uniclass 2015 DescriptionRefuse and recycling separators
    • CSI MasterFormat 2014 Code11 82 23
    • CSI MasterFormat 2014 TitleRecycling Equipment
    • OmniClass Number23-27 59 00
    • OmniClass TitleRecycling Equipment
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
    4.7 จาก 5 ดาว 4.7 (7)
    5.0 จาก 5 ดาว 5.0 (6)