เผยแพร่สินค้าของคุณ
Transit Litter & Recycling Receptacle
Transit Litter & Recycling Receptacle
Transit Litter & Recycling Receptacle
Transit Litter & Recycling Receptacle
Transit Litter & Recycling Receptacle
    Forms+Surfaces

    Transit Litter & Recycling Receptacle

    Made from durable, corrosion-resistant stainless steel, Transit's space-saving design incorporates dual- or tri-stream openings for different waste streams. Perfect for airports, transit terminals, and campuses.

    สเปคสินค้า
    • Design Versatility
      Transit Receptacles can be specified with molded polyethylene or cast aluminum lids in split-stream or tri-stream configurations. Tri-stream configurations can be specified with waste-specific openings and cast aluminum configurations can be specified with an optional rain cover. Transit can be used freestanding or surface mounted.

      Gallon Capacity
      Transit Receptacles have a total capacity of 60-gallons and are available in dual-stream and tri-stream top-opening configurations. Dual-stream receptacles use a 20-gallon and 40-gallon fire-rated liner. Tri-stream receptacles use three 20-gallon liners.

      Lid Finishes & Graphics
      Molded polyethylene lids have a lightly textured surface and are available in black, blue, and green. All receptacles' instructional graphics are located on both sides of the lid with black, blue, and green backgrounds and white messages and symbols, clearly indicating the use for each opening.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Transit-Litter-Recycling-Receptacle
    • Product familySite Furniture
    • กลุ่มผลิตภัณฑ์Litter & Recycling Receptacles
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-06-19
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - ถังขยะและการรีไซเคิล
    • Uniclass 2015 CodePr_65_12_71_72
    • Uniclass 2015 DescriptionRefuse and recycling separators
    • CSI MasterFormat 2014 Code11 82 23
    • CSI MasterFormat 2014 TitleRecycling Equipment
    • OmniClass Number23-27 59 00
    • OmniClass TitleRecycling Equipment
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
    5.0 จาก 5 ดาว 5.0 (6)