เผยแพร่สินค้าของคุณ
Furniture Pipeline Honolulu 2-Piece Industrial Farmhouse 24-Inch Decorative Display Wall Shelf Set
Furniture Pipeline Honolulu 2-Piece Industrial Farmhouse 24-Inch Decorative Display Wall Shelf Set
Furniture Pipeline Honolulu 2-Piece Industrial Farmhouse 24-Inch Decorative Display Wall Shelf Set
Furniture Pipeline Honolulu 2-Piece Industrial Farmhouse 24-Inch Decorative Display Wall Shelf Set
Furniture Pipeline Honolulu 2-Piece Industrial Farmhouse 24-Inch Decorative Display Wall Shelf Set
    Furniture Pipeline

    Furniture Pipeline Honolulu 2-Piece Industrial Farmhouse 24-Inch Decorative Display Wall Shelf Set

    This eye-catching display is expertly crafted from aged recyclable aircraft grade aluminum with flash plated fittings. It boasts reclaimed/aged rustic finishes on sustainable solid Paulownia (lightest to strongest ratio wood species in the world) wood shelves. Complement your decor items and make a statement with the warm wood against the cool metals at the same time! The flanges on each shelf contain two display screws and two real to minimize mounting time. The difference is two total holes in the wall verses four. If extra stability is needed the display screws can be removed and then screwed fully into the wall for all wall units. With a low VOC finish recyclable metals sustainable wood and 100% recyclable packaging your home and planet are sure to beam a healthy smile of approval!

    • 7 trees planted for every product sold!
    • Solid sustainable Paulownia wood with low VOC finish
    • Recyclable aircraft-grade aluminum pipes and plated fittings
    • Each Flat Shelf Comes sub-assembled in 7 parts with 100% recyclable packaging

    As Featured On Amazon.com

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Furniture-Pipeline-2SHLF1-Honolulu-2-Piece-24inch-Decorative-Display-Wall-Shelf-Set
    • Product familyDecorative Wall Shelves
    • กลุ่มผลิตภัณฑ์Honolulu
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-02-18
    • หมายเลขฉบับ1
    • สูง (นิ้ว)4
    • กว้าง (นิ้ว)24
    • ความลึก (นิ้ว)10
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักWood
    • วัสดุรองAluminium
    • ออกเเบบโดยสหรัฐอเมริกา
    • น้ำหนัก5
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code10 56 17
    • CSI MasterFormat 2014 TitleWall-Mounted Standards and Shelving
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment