เผยแพร่สินค้าของคุณ
Furniture Pipeline Phoenix Modern Industrial Ladder Wall Mounted Bookcase
Furniture Pipeline Phoenix Modern Industrial Ladder Wall Mounted Bookcase
Furniture Pipeline Phoenix Modern Industrial Ladder Wall Mounted Bookcase
    Furniture Pipeline

    Furniture Pipeline Phoenix Modern Industrial Ladder Wall Mounted Bookcase

    Give a WOW factor to any office loft or living space with this ladder shape modern industrial design. Its highlight is the raw industrial materials used and modern design elements giving this indoor bookcase/etagere a unique and tasteful appeal! The gorgeous solid hardwood shelves are crafted from sustainable Paulownia (lightest to strongest ratio wood species in the world) wood with a rustic texture and reclaimed/aged finish. Its ladder like metal structure is built from recyclable aircraft grade aluminum pipes and flash-plated fittings finished with an aged distressed feel and look. It is easily assembled and wall mounted with flanges (wall connectors) that conveniently contain two display and two real screws to minimize mounting time and holes in your wall. The difference is two total holes in the wall verses four. If extra stability is needed the display screws can be removed and then screwed fully into the wall! This bookcase/etagere is great for displaying books plants picture frames decor items and more! It can be utilized in your living area kitchen bedroom…. just about anywhere! With a low VOC finish recyclable metals sustainable wood 7 trees planted in your name and 100% recyclable packaging your home family and planet are sure to beam a healthy smile in approval!

    • 7 trees planted for every product sold!
    • Solid sustainable Paulownia wood with low VOC finish
    • Recyclable aircraft-grade aluminum pipes and plated fittings
    • Comes sub-assembled in 7 parts with 100% recyclable packaging

    As Featured On Amazon.com

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Furniture-Pipeline-SWU1-Phoenix-Modern-Industrial-Ladder-Wall-Mounted-Bookcase
    • Product familyBookcases and Etagere's
    • กลุ่มผลิตภัณฑ์Phoenix
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-02-18
    • หมายเลขฉบับ1
    • สูง (นิ้ว)75
    • กว้าง (นิ้ว)21
    • ความลึก (นิ้ว)17
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักWood
    • วัสดุรองAluminium
    • ออกเเบบโดยสหรัฐอเมริกา
    • น้ำหนัก40
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code10 56 17
    • CSI MasterFormat 2014 TitleWall-Mounted Standards and Shelving
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment