เผยแพร่สินค้าของคุณ
Hartell LTA-1-ABC Direct Mount Automatic Laundry Tray Pump
Hartell LTA-1-ABC Direct Mount Automatic Laundry Tray Pump
Hartell LTA-1-ABC Direct Mount Automatic Laundry Tray Pump
Hartell LTA-1-ABC Direct Mount Automatic Laundry Tray Pump
Hartell LTA-1-ABC Direct Mount Automatic Laundry Tray Pump
Hartell LTA-1-ABC Direct Mount Automatic Laundry Tray Pump
Hartell LTA-1-ABC Direct Mount Automatic Laundry Tray Pump
Hartell LTA-1-ABC Direct Mount Automatic Laundry Tray Pump
    Hartell

    Hartell LTA-1-ABC Direct Mount Automatic Laundry Tray Pump

    Hartell’s LTA pumps are designed as completely self-contained units that are easy to connect directly to laundry tray tubs.

    Hartell’s LTA series direct mount pump is a completely self-contained unit that is easy to connect directly to laundry tray tubs. Lightweight and compact, this model eliminates reservoirs, traps, extra fittings, and costly labor. This pump includes a pressure activated switch that turns on the pump when water enters the tub.

    As Featured on Amazon.com

    #Hartell #LaundryTrayPump #DirectMount

    สเปคสินค้า
    • Automatic pressure switch.
      ABS high-impact, corrosion resistant plastic construction.
      Integral junction box.
      8-ft cord and plug.
      Mounts directly to sink tailpiece.
      No traps required.
      Fits inside 24” base cabinets.
      Fits under wet bars, utility sinks, kitchenettes, and vanities.
      Simple, time-saving installation.
      No main stack vent connection required.
      Takes up zero floor space.
      Allows sink installation without breaking concrete.

      SPECIFICATIONS LTA

      Motor: (hp @ rpm) 1/8 @ 1670
      Electrical: 115V 2.2A
      Inlet Size: 1-1/2″ FNTP
      Discharge Size: 1” MNTP
      Reservoir Capacity: Direct mount
      Unit Dimensions: (WxDxH) 7”x8”x14”
      Maximum Temperature: 140°F
      Sealed Reservoir: N/A
      Weight: 19 lbs.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Hartell-LTA-1-ABC-Direct-Mount-Automatic-Laundry-Tray-Pump
    • Product familyPump
    • กลุ่มผลิตภัณฑ์Laundry Tray
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-12
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประปา - ปั๊ม
    • UNSPSC namePumps
    • UNSPSC code401515
    • OmniClass Number23-27 17 00
    • OmniClass TitlePumps