เผยแพร่สินค้าของคุณ
YORK® YCPB Air-cooled Scroll Heat Pump
YORK® YCPB Air-cooled Scroll Heat Pump
    Johnson Controls

    YORK® YCPB Air-cooled Scroll Heat Pump

    (320-770) kW 50Hz with R454B

    The YORK® YCPB Large Packaged Air-to-Water Scroll Heat Pump is specifically designed for low ambient heating solutions thanks to its Enhanced Vapour Injection large scroll compressors. In capacities from 300-700kW, the YCPB is intended to offer extended operating envelope, while ensuring heating capacity, efficiency, and hot water temperature at low ambient. The YCPB range is designed in two-pipe and four-pipe versions for simultaneous heating and cooling applications. Both versions are said to offer market-leading SCOP efficiencies.

      สเปคสินค้าด้านเทคนิค
      • Unique ref.york_ycpb
      • Product familyChillers & Heat Pumps - Air Cooled
      • กลุ่มผลิตภัณฑ์Air Cooled Chillers & Heat Pumps
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2025-07-22
      • หมายเลขฉบับ1
      ลิงค์
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ปั๊มความร้อน
      • IFC classificationHeat Exchanger
      • รหัส ETIMEC012034
      • ชื่อ ETIMHeat pump (air/water) monobloc type
      • Uniclass 2015 CodePr_70_60_37_04
      • Uniclass 2015 DescriptionAir to water heat pumps
      • CSI MasterFormat 2014 Code23 81 43
      • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
      • OmniClass Number23-33 17 11 11
      • OmniClass TitleAir Source Packaged Heat Pumps