เผยแพร่สินค้าของคุณ
Facades - Thermal Break Wall Systems
Kalwall

Facades - Thermal Break Wall Systems

Kalwall translucent facades are an ideal way to envelop your building in museum-quality daylight™. Achieve insulation levels comparable to a solid wall (R-20) with durable, long-lasting properties. Translucent daylighting offers numerous benefits compared to transparent options, especially when it comes to achieving privacy in publicly accessed spaces. Kalwall wall systems are perfect for facade applications that do not need to unitize fixed or operable glazing or louvers with translucent panels. Bring beautiful, high-performance daylighting to your schools, offices, sports facilities and more with this simple and effective solution. Day or night, Kalwall can be the standout feature of any façade design. Kalwall structural sandwich panels, up to 5′ x 20′, may be used to create flat or curved wall systems. Panels are available in 2-3/4″ and 4″ thicknesses and may be customized to accommodate a variety of head and sill conditions. Typical design configurations include punched openings, single-story and multi-story applications.
สเปคสินค้าด้านเทคนิค
  • Unique ref.facades-thermal-break-curtain-wall-systems
  • Product familyFacades
  • กลุ่มผลิตภัณฑ์Wall Systems
  • วันที่เผยเเพร่2024-03-07
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectผนัง - ผนังกระจกอาคาร
  • Uniclass 2015 CodeSs_25_10_20
  • Uniclass 2015 DescriptionCurtain walling systems
  • CSI MasterFormat 2014 Code08 44 00
  • CSI MasterFormat 2014 TitleCurtain Wall and Glazed Assemblies
  • OmniClass Number23-13 33 27 11
  • OmniClass TitleCurtain Walls