เผยแพร่สินค้าของคุณ
Facades - Standard Unitized Curtain Wall Systems
Kalwall

Facades - Standard Unitized Curtain Wall Systems

Kalwall translucent facades are an ideal way to envelop your building in museum-quality daylight™. Achieve insulation levels comparable to a solid wall (R-20) with durable, long-lasting properties. Translucent daylighting offers numerous benefits compared to transparent options, especially when it comes to achieving privacy in publicly accessed spaces. Get all the benefits of a Kalwall facade with the bonus of factory unitization. In addition to translucent daylighting panels, designers can integrate fixed and operable windows, opaque panels and fixed louvers. Factory unitization provides superior fit, especially when compared to systems assembled in the field. Upon delivery, large, unitized panels can be installed rapidly to save both time and money. This approach allows the building to be enclosed in a fraction of the time compared to conventional curtain-wall systems. From single-story window walls to multi-story curtain walls, Kalwall unitized curtain walls provide modular daylighting solutions that balance aesthetics, performance and cost.
สเปคสินค้าด้านเทคนิค
  • Unique ref.facades-unitized-curtain-curtain-wall-systems
  • Product familyFacades
  • กลุ่มผลิตภัณฑ์Unitized Wall Systems
  • วันที่เผยเเพร่2024-03-12
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักFibreglass reinforced polymer composite
  • วัสดุรองAluminium
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectผนัง - ผนังกระจกอาคาร
  • IFC classificationCurtain Wall
  • Uniclass 2015 CodeSs_25_10_20_90
  • Uniclass 2015 DescriptionUnitized curtain walling systems
  • CSI MasterFormat 2014 Code08 44 00
  • CSI MasterFormat 2014 TitleCurtain Wall and Glazed Assemblies
  • OmniClass Number23-13 33 27 11 15
  • OmniClass TitleTranslucent Curtain Wall Assemblies