เผยแพร่สินค้าของคุณ
Korogard® GW15 Wallcovering-Wrapped Corner Guards
Archived

Korogard® GW15 Wallcovering-Wrapped Corner Guards

The Korogard® GW15 Wallcovering-Wrapped Corner Guards provide protection for low- to medium-impact environments while adding another level of design flexibility. Wrapped in decorative wallcovering, the corner guard is .078" (1.98mm) thick extruded vinyl with a 1-1/2" (38.1mm) wing and can be combined with a multitude of KOROSEAL® products for a systems approach to wall protection. The wallcovering-wrapped corner guard opens the door to endless design possibilities. Mix and match with Korogard's vast selection of wallcovering solutions to achieve an attractive finished look to any installation.

Korogard GW15 Wallcovering-Wrapped Corner Guards are backed by a limited one-year warranty. All Corner Guards are Class I/A fire rated and meet national building code standards. All Korogard protective products color-coordinate with KOROSEAL® and Vicrtex® Wallcoverings for a "systems" approach to wall protection.

For more information on Korogard Wall Protection Systems, e-mail us today at info@koroseal.com or call 855-753-5474.

สเปคสินค้าด้านเทคนิค
  • Unique ref.koroseal-gw15
  • Product familyCorner Guards
  • กลุ่มผลิตภัณฑ์Corner Guard
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2017-01-19
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectผนัง - ผนังรูปแบบอื่นๆ
  • IFC classificationRailing
  • Uniclass 2015 CodePr_35_90_43_15
  • Uniclass 2015 DescriptionCorner guards
  • CSI MasterFormat 2014 Code10 26 13
  • CSI MasterFormat 2014 TitleCorner Guards
  • OmniClass Number23-17 25 15 13
  • OmniClass TitleCorner Guards
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes