เผยแพร่สินค้าของคุณ
Melamine Faced Particle Board
Melamine Faced Particle Board
Melamine Faced Particle Board
Melamine Faced Particle Board
Melamine Faced Particle Board
Melamine Faced Particle Board
    Kronospan

    Melamine Faced Particle Board

    MF PB is a standard board and an essential material in the furniture and interior design industries. Made from particleboard covered with a decorative paper impregnated with melamine resin, it’s the most widely used material for modern furniture and is available in various finishes, including gloss, matt, lightly textured and wood grain.

    For special applications we offer additional MF PB boards with improved moisture resistance and fire retardant properties.

    MF PB comes in four collections – Color, Standard, Contempo and Harmony. They feature a wide range of designs and a variety of thicknesses and surface textures.

    สเปคสินค้า
    • Standard

      EN 14322; EN 312 - type P2

      Emission Class

      E1 (EN ISO 12460-5)

      Features

      - UV stability

      - Easy to maintain

      - Stain resistant

      Application

      - Interior frontals

      - Interior tops

    สเปคสินค้าด้านเทคนิค
    • Unique ref.melamine-faced-particle-board
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2026-07-15
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักParticleboard
    • วัสดุรองMelamine
    • ผลิตโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - แผ่นวัสดุ