เผยแพร่สินค้าของคุณ
Fil 45 Direct Opal Comfort Lamp
Fil 45 Direct Opal Comfort Lamp
Fil 45 Direct Opal Comfort Lamp
Fil 45 Direct Opal Comfort Lamp
Fil 45 Direct Opal Comfort Lamp
Fil 45 Direct Opal Comfort Lamp
Fil 45 Direct Opal Comfort Lamp
    LAMP

    Fil 45 Direct Opal Comfort Lamp

    Fil 45 is a linear luminaire family with a wide range of optical solutions, thanks to dimensions optimization and the wide range of lighting distributions allow a wide versatility to adapt to technical requirements of the spaces. Available with direct and indirect distributions with opal, opal comfort or tech diffuser solutions for better glare control. It is available for surface-mounted and recessed installation, with six standardised lengths and the option of a horizontal corner format. Available in black, white and matt grey finishes. It integrates medium-power LED technology with warm white or neutral white colour temperature, also with a version in dynamic white. Incorporates wellbeing technology to optimise the circadian cycle. Made of recycled aluminium extrusion at a rate of 80- 85%, reducing the carbon footprint of products and processes, as well as the environmental impact across the entire value chain. Luminaire classified as "free of photobiological risk" according to the European standard for photobiological safety EN 62471.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.fil-45-direct-opal-comfort-lamp
    • Product familyFil 45
    • กลุ่มผลิตภัณฑ์INDOOR
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-04-25
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - การติดเพดาน
    • IFC classificationLight Fixture
    • รหัส ETIMEC001959
    • ชื่อ ETIMLED-lamp/Multi-LED
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting
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
    5.0 จาก 5 ดาว 5.0 (5)