เผยแพร่สินค้าของคุณ
801 Parallel Installation
Lawler Manufacturing

801 Parallel Installation

Lawler’s patented Series 800 high-low master controller technology offers a unique solution when designing for high-capacity systems. This pre-piped, factory tested parallel system can meet your need for increased capacity or for a redundant system in applications where the domestic hot water system cannot be interrupted. Lawler’s Pre-Piped Double Parallel System is a part of Lawler’s Power of One™ pre-piped, pre-packaged, pre-tested systems, intended to give you one point of design and one point of accountability.
สเปคสินค้าด้านเทคนิค
  • Unique ref.801-parallel-Installation
  • Product familyMaster Controller
  • กลุ่มผลิตภัณฑ์801 Parallel Installation
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-03-21
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls