เผยแพร่สินค้าของคุณ
Lorell LLR47921 Wellness By Design Executive Leather Chair
Lorell

Lorell LLR47921 Wellness By Design Executive Leather Chair

Part of Lorell's Wellness by Design collection, this executive chair is office seating approved by the American Chiropractic Association. Dormeo octaspring technology offers eight times more breathability than traditional memory foam. Design also features an elevated headrest and supportive lumbar foam. Seat cushion conforms to body pressure with adaptive body zone comfort. Flip-up arms with soft armrests adjust in height from 27" to 28-1/2". Cable-activated fingertip control operates seat-height adjustment and tilt functions. Functions include pneumatic seat-height adjustment (19-3/4" to 23-1/2"), 360-degree swivel, tilt (104 to 121 degrees), tilt tension and tilt lock. Luxurious, black bonded leather upholstery provides a sleek look. 26" five-star nylon base is equipped with 1-24/25" diameter dual-wheel casters for easy chair movement. Seat measures 22-1/2" wide x 18-1/2" deep x 5" thick. Back size is 22-1/2" wide x 6-3/4" thick x 28" high. Weight capacity is 275 lb.

As Featured on Amazon.com

สเปคสินค้า
  • PRODUCT INFORMATION

    Chair/Seat Type: Executive Chair
    Adjustable Seat: Yes
    Maximum Load Capacity: 275 lb
    Seat Feature: Cushioned
    Minimum Seat Height: 19.75"
    Maximum Seat Height: 23.50"
    Seat Width: 22.50"
    Seat Depth: 18.50"
    Back Height: 28"
    Back Width: 22.50"
    Back Thickness: 6.75"
    Armrest: Yes
    Base Shape: 5-star
    Base Material: Nylon
    Number of Casters: 5

สเปคสินค้าด้านเทคนิค
  • Unique ref.Lorell-LLR47921-Wellness-By-Design-Executive-Leather-Chair
  • Product familyFurniture
  • กลุ่มผลิตภัณฑ์Chair
  • ประเภทเอกสาร (ข้อมูล)
  • วันที่เผยเเพร่2019-02-13
  • หมายเลขฉบับ1
  • สูง (นิ้ว)46.8
  • กว้าง (นิ้ว)30
  • ความลึก (นิ้ว)27.8
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักLeather
  • ออกเเบบโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้สำนักงาน
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture