เผยแพร่สินค้าของคุณ
Lorell LLR86200 Executive High-Back Mesh Chair
Lorell

Lorell LLR86200 Executive High-Back Mesh Chair

Executive High-back Mesh Chair cradles you during a hard day at work with a breathable mesh back and mesh fabric seat. The ergonomic mesh back supports the natural curvature of your back for less strain during work at the computer or meetings at your desk. Multifunction control adjusts seat and back angles independently with two levers for infinite locking within a fixed range. For more individualized comfort, arms adjust in height and width, and the seat height from floor adjusts from 17" to 21". High-back chair also swivels 360 degrees and tilts with the pivot point located directly above the center of the chair base. Five-star nylon base is equipped with smooth-rolling casters for easily moving the chair where needed. Weight capacity is 275 lb. High-back chair is available in black frame only and meets the CA117 fire-retardant standard.

As Featured on Amazon.com

สเปคสินค้า
  • PRODUCT INFORMATION

    Chair/Seat Type: Executive Chair
    Adjustable Seat: Yes
    Adjustable Arm: Yes
    Maximum Load Capacity: 250 lb
    Seat Material: Fabric
    Seat Feature: Upholstered
    Minimum Seat Height: 17"
    Maximum Seat Height: 21"
    Seat Width: 21"
    Seat Depth: 19.50"
    Back Type: High Back
    Back Height: 24"
    Back Width: 20.75"
    Armrest: Yes
    Frame Material: Steel, Plastic
    Base Shape: 5-star
    Base Material: Nylon
    Number of Casters: 5

สเปคสินค้าด้านเทคนิค
  • Unique ref.Lorell-LLR86200-Executive-High-Back-Mesh-Chair
  • Product familyFurniture
  • กลุ่มผลิตภัณฑ์Chair
  • ประเภทเอกสาร (ข้อมูล)
  • วันที่เผยเเพร่2019-02-13
  • หมายเลขฉบับ1
  • สูง (นิ้ว)45
  • กว้าง (นิ้ว)28.5
  • ความลึก (นิ้ว)28.5
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักNylon
  • วัสดุรองSteel
  • ออกเเบบโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้สำนักงาน
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture