เผยแพร่สินค้าของคุณ
Decorative Elements Double Gothic Grid
Decorative Elements Double Gothic Grid
    Manifest Collective

    Decorative Elements Double Gothic Grid

    SDLs,  grids and interior muntins enhance the look of any glass structure. Grids are available in three standard types: Ogee, Traditional, and Colonial.

    Solar Innovations® offers two types of grids: interior muntins and exterior grids with interior simulated divided lites (SDLs).Place the interior muntins in the airspace between two panes of glass. We for these grids into almost any style, including radius designs, such as a Palladian or a radius arch. Muntins are available in Solar Innovations®‘s five standard paint colors, unfinished aluminum, and anodized finishes: clear and dark bronze. Interior muntins are typically more cost effective and are easier to clean. As a result, they are excellent choices for rooms that easily become dirty, such as a greenhouse.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.solar-decorative-element-double-gothic-grid
    • Product familySolar Innovations
    • กลุ่มผลิตภัณฑ์SDLs Grids and Interior Muntins
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2019-01-28
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - Window Grille
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 11
    • OmniClass TitleWindow Components