เผยแพร่สินค้าของคุณ
Ambrosia A
Ambrosia A
Ambrosia A
Ambrosia A
Ambrosia A
Ambrosia A
Ambrosia A
Ambrosia A
Ambrosia A
Ambrosia A
    Marset Iluminacion

    Ambrosia A

    Recover the traditional linestra light, updated with a decisive technical design and a certain poetic flair. That was the starting point for Ambrosia – what began as a strip light became a modular system that can be extended to fit any space. Ambrosia is a smooth-lined tubular structure; initially designed as a ceiling light, it now includes a wall version. Its warm, diffuse light fills the space, adding beauty and illuminating any project. Available in three lengths – 60, 90 and 210 cm – it can be fitted horizontally or vertically. The 24V LED SMD comes in three warm colour temperatures, 2200 K, 2700 K and 3000 K, which lets you adjust the intensity. Ambrosia started out as a one-off decorative piece for a multibrand luxury boutique in Madrid. The Ciszak Dalmas studio, along with Joan Gaspar, decided to revisit it, combining simplicity, functionality and aesthetics. A versatile, linear design, an almost flat light segment, offering surprising, gentle lighting.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Ambrosia_A
    • Product familyIndoor Lighting
    • กลุ่มผลิตภัณฑ์Indoor Lighting
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-02-06
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - ไฟติดผนัง
    • IFC classificationLight Fixture
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
    4.8 จาก 5 ดาว 4.8 (5)
    5.0 จาก 5 ดาว 5.0 (6)
    3.3 จาก 5 ดาว 3.3 (8)
    4.7 จาก 5 ดาว 4.7 (51)