เผยแพร่สินค้าของคุณ
Funiculí A
Funiculí A
Funiculí A
Funiculí A
Funiculí A
Funiculí A
Funiculí A
    Marset Iluminacion

    Funiculí A

    For Lluís Porqueras, designing consisted of eliminating the superfluous until an essential object was left: beautiful, useful and simple. This was the case with the Funiculí, a 1979 lamp that Marset reissued in 2013 and which has become an emblem of the collection. Lightweight, it takes up almost no space and can function as an ambient lamp or for direct light, depending on how you direct the beam. Its designer released the shade to give maximum mobility. It can rotate through 360 degrees to focus the light where you want and also has a double clamp system for height adjustment. For the Funiculí, forty years are nothing; it has stood the test of time and now comes in new colours that further expand its possibilities. It is no longer only available in the neutrals moss grey, black and off-white. The new colours – mustard yellow, terracotta and green – are intense. They are design statements, highlighting the shapes of the Funiculí and bringing chromaticism to the space. The new shades are cheerful and vivid, conveying that colour can also be essential.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Funiculi_Wall
    • Product familyIndoor Lighting
    • กลุ่มผลิตภัณฑ์Indoor Lighting
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-02-06
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - ไฟติดผนัง
    • IFC classificationLight Fixture
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
    4.8 จาก 5 ดาว 4.8 (5)
    5.0 จาก 5 ดาว 5.0 (6)
    3.3 จาก 5 ดาว 3.3 (8)
    4.7 จาก 5 ดาว 4.7 (51)