เผยแพร่สินค้าของคุณ
ALU MAT WIDE with rubber insert (scraper mat)
ALU MAT WIDE with rubber insert (scraper mat)
ALU MAT WIDE with rubber insert (scraper mat)
ALU MAT WIDE with rubber insert (scraper mat)
    MATTING

    ALU MAT WIDE with rubber insert (scraper mat)

    ALU MAT WIDE - entrance mat with rubber inserts.

    The smart system with aluminum profiles with different types of inserts makes the ALU MAT WIDE very effective. Textile, rubber or brushes, the type of entrance you have determines which insert is needed.

    The entrance mat with the aluminum profiles WIDE is a stylish, dense mat where the dirt collects on top of the mat. It is very well suited to cover larger areas, with the wide profiles you get a very durable mat. Inserts of rubber or brushes provide the best scraping function, while a textile insert provides both scraping and drying function. The aluminum profiles are held together by rubber connectors that make the mat rollable.

    The mat can be placed both in a well or as an overhead mat, then it is recommended to use a ramp around the mat.

    ALU MAT is resistant to:
    - Salt / snow melting agent
    - Basic chemical agents that do not contain chlorine.

      ALU MAT WIDE entrance mat with rubber or brush inserts best fits in zones 1 and 2, in an entrance consisting of three zones.
      ALU MAT WIDE entrance mat with textile inserts fits best in zones 2 and 3, in an entrance consisting of three zones.

      สเปคสินค้า
      • Colour: Grey, brown and black.

        Height: 12 mm

        Load: 3 200 kg/m² (*maximum weight per wheel 150 kg, for trolley or similar with 4 wheels = max 600 kg/each)

        Tolerance: Carpet: +/- 2 mm. Manhole: Depth +/-2 mm. A well-functioning entrance mat depends on a smooth and even surface. An uneven surface can result in deformation of the mat's aluminium profiles.

        Temperature: -40° to +70° (outdoor and indoor)

        Warranty: 3 years against production defects, excluding wear and tear.

        Slip resistance: R11 according to DIN 51130.

        Fire protection: Cfl-s1 according to EN 13501.

        Cleaning: The mat should be swept/vacuumed regularly. If necessary, the mat can be rolled up, sweep or vacuum clean in the well, roll back.

        Other: The aluminium profiles can be anodised.

        www.byggvarubedomningen.se

        BVD-ID: 139982

        www.sundahus.se


        matting entrématta torkmatta torkmattor skrapmatta hållbarhet nedsänkta mattor ingjutningsram ingjutningsramar entremattor entrematta dörrmattor dörrmatta gummimattor gummimatta skrapgaller gångmattor gångmatta bvb entrance mat drying mat drying mats scraper mat durability submerged mats moulding frame moulding frame entrance mats entrance mat door mats door mat rubber mats rubber mat scraping grid walking mats walking mat

      สเปคสินค้าด้านเทคนิค
      • Unique ref.ALU-wide-rubber
      • Product familyEntrance Mats
      • กลุ่มผลิตภัณฑ์Mat
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2024-04-19
      • หมายเลขฉบับ1
      สิ่งที่เกี่ยวข้อง
      • ออกเเบบโดยสวีเดน
      • ผลิตโดยโปแลนด์
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectพื้น - พื้นสำหรับทางเข้า