เผยแพร่สินค้าของคุณ
ALU MAT Rubber insert (scraper mat)
ALU MAT Rubber insert (scraper mat)
ALU MAT Rubber insert (scraper mat)
ALU MAT Rubber insert (scraper mat)
ALU MAT Rubber insert (scraper mat)
    MATTING

    ALU MAT Rubber insert (scraper mat)

    A smart system of aluminium strips and various different inserts makes the ALU mat extremely effective. Ribbed, rubber or brushes – the type of entrance you have determines which inserts you need.

    An entrance mat consisting of rubber inserts in aluminium sections provides a highly durable mat that scrapes off most of the coarse dirt before it reaches the entrance. The aluminium sections are held together by stainless steel wire (Ø3 mm) and rubber separators (3-6 mm), which make it easier to clean the entrance recess, as the mat can simply be rolled out of the way.

    The 14 profile version is intended for entrances with normal traffic, while the 17 version is intended for heavy traffic. The 22 version is recommended for entrances with heavy traffic; it can handle shopping trolleys, wheelchairs, pushchairs, buggies, etc.* For outdoor and indoor use. The rubber inserts can also be combined with ribbed inserts and scraper inserts.

    The ALU mat is resistant against:
    • Salt/snow-melting products
    • General chemical products that do not contain chlorine.

    Entrance mats with rubber inserts are ideal for zones 1 or 2, in an entrance with three separate zones.

    สเปคสินค้า
    • Colours: Black, grey and brown

      Heights: 14 mm, 17 mm and 22 mm

      Load: 2500 kg/m² (*max. weight per wheel 150 kg, for trolleys or similar with 4 wheels = max. 600 kg/each)

      Tolerance: Mat: +/- 2 mm. Recess: Depth +/-2 mm. An effective entrance mat needs a flat, even surface. An uneven surface can result in the mat's aluminium sections becoming deformed.

      Temperature: -40° till +70°

      Guarantee: 3 years against manufacturing defects, does not apply to wear and tear.

      Slip Resistance: R12 in accordance with DIN 51130.

      Fire protection: Cfl-s1 in accordance with EN 13501.

      Cleaning: Roll up the mat, brush or vacuum the recess (possibly wash the floor), roll it back into place. The mat should be regularly vacuumed, and can even be cleaned with a pressure washer if heavily soiled. Only use chemical products that are non-abrasive to rubber or aluminium. Cleaning is recommended every other week or more often, depending on the season (rain and snow) and amount of dirt.

      https://byggvarubedomningen.se

      BVD-ID: 139982

      https://www.sundahus.se

      matting entrématta torkmatta torkmattor skrapmatta hållbarhet nedsänkta mattor ingjutningsram ingjutningsramar entremattor entrematta dörrmattor dörrmatta gummimattor gummimatta skrapgaller gångmattor gångmatta bvb

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Alu_rubb
    • Product familyEntrance Mats
    • กลุ่มผลิตภัณฑ์Mat
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2020-04-21
    • หมายเลขฉบับ1
    • สูง (มิลลิเมตร)14
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักRubber
    • ออกเเบบโดยสวีเดน
    • ผลิตโดยโปแลนด์
    • น้ำหนัก (กิโลกรัม)13
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - พื้นสำหรับทางเข้า
    • Uniclass 2015 CodePr_35_57_11_26
    • Uniclass 2015 DescriptionEntrance mats