เผยแพร่สินค้าของคุณ
Low Profile Single Duct Air Terminal with Inlet Attenuator & Electric Reheat - TL-500
METALAIRE

Low Profile Single Duct Air Terminal with Inlet Attenuator & Electric Reheat - TL-500

he Metalaire model TL-500 is the simplest and most widely used VAV terminal unit used for low profile applications. The unit is served by a central air handler and modulates the amount of ‘primary’ cooling air to the space between a minimum set point and the design airflow. The unit has a maximum height of 12 1/2".

  • Capacities ranging from 80-4,000 CFM in 8 sizes
  • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
  • Reduced height for low clearance applications
  • Hot Water or Electric Heat available for reheat applications
สเปคสินค้า
    • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
    • Pneumatic, Electric, Analog, or Direct Digital Controls available
    • All metal constructed inlet flow sensor with extra balancing taps
    • Rectangular discharge with slip and drive duct connection
    • 22 ga. galvanized steel casing, mechanically sealed for low leakage construction
    • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
    • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
    • Reduced height for low clearance applications
    • All TL-500 terminal units are AHRI certified and shipped with the AHRI seal

    Liners

    • ½” or 1” 1.5lbs fiberglass
    • ½”, ¾”, or 1” 1.5lbs foil faced
    • ½” or 1” Thermopure closed cell foam
    • ½” or 1” Fiberglass with solid metal double walled

    Access Doors

    • Damper 
    • Inlet sensor
    • Hot water coil
    • Electric heat

    Other options available:

    • 5 different control enclosures
    • 4 different handing configurations
    • 3 different outlet connections 
    • Hanger brackets
    • 4 different transformers
    • Multiple how water coil options
    • Multiple electric heat options
    • Custom options


สเปคสินค้าด้านเทคนิค
  • Unique ref.Low-Profile-Single-Duct-Air-Terminal-Inlet-Attenuator-Electric-Reheat-TL-500
  • Product familyAir Terminal Units
  • กลุ่มผลิตภัณฑ์Single Duct Air Terminals
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-04-09
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGalvanized steel
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานระบบ (HVAC) - การระบายอากาศ
  • Uniclass 2015 CodePr_65_65_24_16
  • Uniclass 2015 DescriptionConstant volume boxes
  • CSI MasterFormat 2014 Code23 36 13
  • CSI MasterFormat 2014 TitleConstant-Air-Volume Units
  • OmniClass Number23-33 41 17 11
  • OmniClass TitleConstant Volume Air Terminal Units
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC