เผยแพร่สินค้าของคุณ
MORA INXX II sharp Kitchen mixer with dishwasher valve
MORA INXX II sharp Kitchen mixer with dishwasher valve
MORA INXX II sharp Kitchen mixer with dishwasher valve
MORA INXX II sharp Kitchen mixer with dishwasher valve
MORA INXX II sharp Kitchen mixer with dishwasher valve
MORA INXX II sharp Kitchen mixer with dishwasher valve
MORA INXX II sharp Kitchen mixer with dishwasher valve
MORA INXX II sharp Kitchen mixer with dishwasher valve
    Mora Armatur

    MORA INXX II sharp Kitchen mixer with dishwasher valve

    With its durable matt black finish and strong personality, the INXX II sharp kitchen mixer makes a stylish, contemporary statement in your kitchen. The mixer has been tested and approved according to current building regulations and is energy-efficient, which means it reduces water and energy use without compromising on comfort.

    About the collection INXX II is an elegant, timeless collection in a palette of carefully selected colours. Offering a combination of high quality, sober design and outstanding comfort, this is the ultimate collection. 

    Chrome art.no  272071.CA  RSK 8311253  NRF 4290508                                                                                                                                    Matte black art.no  272071.12CA  RSK 8311254  NRF 4290509                                                                                                                      Matte white art.no  272071.22CA  RSK 8311255  NRF 4290511                                                                                                                          Matte grey art.no  272071.44CA  RSK 8311256  NRF 4290512                                                                                                                  Polished brass  art.no  272071.60CA  RSK 8311257  NRF 4290513                                                                                                          Brushed brass art.no  272071.62CA  RSK 8311258  NRF 4290514                                                                                                          Brushed nickel art.no  272071.76CA  RSK 8311259  NRF 4290515




    สเปคสินค้า
      • Ceramic cartridge 
      • With dishwasher valve.
      • Adjustable flow control and temperature limiter 
      • Eco (energy and water saving constant flow aerator, 8 l/min at 200–600 kPa) 
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided) 
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included 
      • With dish washer valve CW, not adjustable to HW 
      • Hole diameter Ø34-37 mm

    สเปคสินค้าด้านเทคนิค
    • Unique ref.272071
    • Product familyKitchen Mixers
    • กลุ่มผลิตภัณฑ์Mora Inxx
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-09-08
    • หมายเลขฉบับ1
    • สูง (มิลลิเมตร)306
    • กว้าง (มิลลิเมตร)103
    • ความลึก (มิลลิเมตร)230
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักBrass
    • วัสดุรองChrome
    • ออกเเบบโดยสวีเดน
    • ผลิตโดยอิตาลี
    • น้ำหนัก (กิโลกรัม)2.468
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectห้องครัว - ก๊อกน้ำเย็นและก๊อกผสม
    • IFC classificationFlow Controller
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    พื้นที่การขาย

    ยุโรป