เผยแพร่สินค้าของคุณ
Angle Flange Adapter
Nordfab Ducting

Angle Flange Adapter

Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

Our Quick-Fit® Angle Flange Adapter is fitted with an industry standard Angle Flange on one end and a Quick-Fit (QF®) rolled edge at the other, allowing quick connection of QF duct pipe or fittings to flanged pipes or fittings.

If a custom bolt hole pattern is required, specify a Flat Flange (FFL) instead of an Angle Flange (ANGFL) and provide the hole pattern. If no hole pattern drawing is provided, flat flange will be blank. Flanges are retained with a Van Stone lip allowing easy rotation and alignment during installation.

  • Available in galvanized steel and 304SS (as shown below) or optional 316SS or carbon steel
  • Available with flanged ends in diameters up to 72", and other various end types
  • Optional gauges 18, 16, 14, 12 and 10
  • QF Angle Flange Adapters are a Nordfab Now® product so items in the most commonly used sizes and materials are in stock and can typically be shipped the day after order placement.

Contact Nordfab or your local Nordfab dealer for assistance with larger sizes and material / gauge options.

Quick-Fit has been used in a wide variety of applications, wherever dust collection or fine particulate transfer is required. Quick-Fit saves time and money on installation, is easy to clean out, is adaptable to existing ductwork, and is easily re-used during shop floor reconfigurations. Learn more about why Quick-Fit may be the best solution for you.

สเปคสินค้า
  • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

    1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
    2.  Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

      B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
      2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

      C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
      2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.us-angle-flange-adapter
    • Product familyQuick-Fit Clamp Together Ducting
    • กลุ่มผลิตภัณฑ์Adapters
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-05-08
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGalvanized steel
    • วัสดุรองStainless steel 304
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - Dust Collection
    • IFC classificationDuct Fitting
    • รหัส ETIMEG015540
    • ชื่อ ETIMFittings, flanges and connectors
    • Uniclass 2015 CodePr_65_65_25
    • Uniclass 2015 DescriptionDuctwork and fittings
    • CSI MasterFormat 2014 Code23 31 13.19
    • CSI MasterFormat 2014 TitleMetal Duct Fittings
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork

    พื้นที่การขาย

    อเมริกาเหนือ
    คอสตาริกา
    แคนาดา
    แซงมาร์แตง
    เบลีซ
    เบอร์มิวดา
    ปานามา
    เปอร์โตริโก
    เม็กซิโก
    สหรัฐอเมริกา
    หมู่เกาะบริติชเวอร์จิน

    สินค้าใกล้เคียง