เผยแพร่สินค้าของคุณ
Perla L/XL - Outdoor Furniture Pouf
Perla L/XL - Outdoor Furniture Pouf
Perla L/XL - Outdoor Furniture Pouf
Perla L/XL - Outdoor Furniture Pouf
Perla L/XL - Outdoor Furniture Pouf
Perla L/XL - Outdoor Furniture Pouf
Perla L/XL - Outdoor Furniture Pouf
Perla L/XL - Outdoor Furniture Pouf
Perla L/XL - Outdoor Furniture Pouf
Perla L/XL - Outdoor Furniture Pouf
    OGO Furniture

    Perla L/XL - Outdoor Furniture Pouf

    Multidisciplinary pouf from OGO Furniture, available in two different sizes.

    This is a light seat which matches with any kind of decor. PERLA’s design is versatile and available in different colors making it possible for you to combine and accommodate it to any space. A serene piece, which, albeit discrete, will give attractive spots of color around.

    Designed by Nacho Timón

    You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com
    Best regards. The OGO FURNITURE team.

    สเปคสินค้า
    • Product family comprising two different sizes of Perla: PLAL and PLAXXL, as well as the Compact Mandarina which present the Silvertex fabric instead of AGORA 3D and a compact interior. Exterior pouf, comfortable, with a pleasant texture. Available in a wide range of colors, including an image of the catalog inside the family parameters. Measures (mm/inches) : -PLAXL ( 2 KG ) Width: 520 / 20,6" Depth: 520 / 20,6" Height: 380 / 15" -PLAXXL ( 5 KG ) Width: 650 / 25,6" Depth: 650 / 25,6" Height: 450 / 17,7" -PLA Compact ( 6,5 KG ) Width: 490 / 19,3" Depth: 490 / 19,3" Height: 380 / 15"
    สเปคสินค้าด้านเทคนิค
    • Unique ref.pouf-seating-perla-ogo-furniture-outdoor
    • Product familyPerla
    • กลุ่มผลิตภัณฑ์Outdoor pouf
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-04
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAcrylic
    • วัสดุรองPolystyrene (EPS)
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • IFC classificationFurniture
    • รหัส ETIMEG017960
    • ชื่อ ETIMFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-11 29 13
    • OmniClass TitleExterior Seating
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
    3.4 จาก 5 ดาว 3.4 (13)
    4.6 จาก 5 ดาว 4.6 (35)
    4.5 จาก 5 ดาว 4.5 (17)