เผยแพร่สินค้าของคุณ
Mighty Mo 20 Cable Tray Mounting Brackets
Ortronics

Mighty Mo 20 Cable Tray Mounting Brackets



Mounts to the top side of the Mighty Mo rack channels or frames and provides tool-less mounting for Cablofil cable tray to run parallel with the row of racks. Standard brackets position the bottom of the tray at 2" above the rack height and 6" high brackets position the bottom of the tray at 6" above the rack height.
Note: Replace the "X" tail code with "B" for black or "W" for white.
Features & Benefits
  • Mounts to Mighty Mo 20 racks: Allows you to secure cable tray parallel to the racks.
  • Provides mounting locations for multiple runway sizes: No need to stock multiple mounting plates.
  • No additional hardware required: Uses existing hardware from rack.

Specifications

GENERAL INFO
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: Cable Tray Mounting Bracket
CONSTRUCTION INFORMATION
Component: Cable Tray Mounting Bracket
BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
สเปคสินค้าด้านเทคนิค
  • Unique ref.ortronics-1094
  • Product familyCommunication and Data Processing Equipment
  • กลุ่มผลิตภัณฑ์Mighty Mo 20 Cable Tray Mounting Brackets
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2016-08-25
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟฟ้า - ระบบสาย

พื้นที่การขาย

อเมริกาเหนือ
สหรัฐอเมริกา