เผยแพร่สินค้าของคุณ
Mighty Mo 20 End Panels
Ortronics

Mighty Mo 20 End Panels



The 4.4" wide end panel or 2.25" wide Narrow end panel is used to finish the end of a row of Mighty Mo racks when a vertical manager is mounted at the end of the row. It mounts directly to the rack behind the manager, providing a stable mounting surface for the manager and concealing cables in the rack frame. Note: Replace the "X" tail code with "B" for black or "W" for white.
Features & Benefits
  • Used to finish the end of a row of Mighty Mo 20 racks: Gives your installation a clean and professional look while concealing cables in rack channel.
  • Mounts flush with and provides a mounting surface for the vertical cable management cages: Gives additional support to vertical management cages.
  • All necessary mounting hardware included

Specifications

GENERAL INFO
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: End Panel
ASSEMBLY/INSTALLATION INFORMATION
Mounting Hardware Included: Yes
CONSTRUCTION INFORMATION
Component: End Panel
BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
สเปคสินค้าด้านเทคนิค
  • Unique ref.ortronics-1095
  • Product familyCommunication and Data Processing Equipment
  • กลุ่มผลิตภัณฑ์Mighty Mo 20 End Panels
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2016-08-25
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟฟ้า - ระบบสาย

พื้นที่การขาย

อเมริกาเหนือ
สหรัฐอเมริกา