เผยแพร่สินค้าของคุณ
Dryer Exhaust Duct Power Ventilator - DBF-DEDPV UL705
Dryer Exhaust Duct Power Ventilator - DBF-DEDPV UL705
Dryer Exhaust Duct Power Ventilator - DBF-DEDPV UL705
    Panasonic Ventilation

    Dryer Exhaust Duct Power Ventilator - DBF-DEDPV UL705

    The DBF-DEDPV is a hard-wired, all in one product featuring an integrated lint trap and a pressure sensor to automatically sense when the dryer is on.

    DEDPV’s require a permanently mounted LED panel indicating the operational status, prominently displayed for easy observation by the dryer operator. This monitor should correspond with the operation of the dryer for the duration of the cycle.

    PRODUCT DETAILS

    The DBF-DEDPV solves problems caused by long duct runs on clothes dryers. For years, dryer exhaust fans have been used in single and multi-family buildings with long dryer exhaust duct runs. Many homeowners are delighted with the results.

    KEY FEATURES

    • The DBF-DEDPV monitors internal pressure and notifies homeowner in case of a blockage
    • Quick and easy maintenance cleaning
    • Fast and easy wall mounted installation
    • 18Ga Galvanized steel housing ensuring long lasting rust protection
    • Integrated lint trap with low pressure drop
    • Reduces drying time and energy consumption
    • Certified as a DEDPV UL705
    • 10-year warranty
    สเปคสินค้าด้านเทคนิค
    • Unique ref.dryer-exhaust-duct-power-ventilator-dbf-dedpv
    • Product familyHome and Building Solutions
    • กลุ่มผลิตภัณฑ์Ventilation & Indoor Air Quality / Atmosphere Dryer Exhaust Solutions
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-12-20
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGalvanized steel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - การระบายอากาศ
    • IFC classificationFan
    • รหัส ETIMEC000532
    • ชื่อ ETIMFan
    • Uniclass 2015 CodePr_65_67_29
    • Uniclass 2015 DescriptionFans
    • CSI MasterFormat 2014 Code43 11 00
    • CSI MasterFormat 2014 TitleGas Fans, Blowers, Pumps and Boosters
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans