เผยแพร่สินค้าของคุณ
S.20 All Aluminum French & Pivot Door
S.20 All Aluminum French & Pivot Door
S.20 All Aluminum French & Pivot Door
S.20 All Aluminum French & Pivot Door
S.20 All Aluminum French & Pivot Door
S.20 All Aluminum French & Pivot Door
    Panda Windows & Doors

    S.20 All Aluminum French & Pivot Door

    3.6 จาก 5 ดาว3.6(5 รีวิว)
    Features:

    The S.20 door is custom made to order with a large variety of options available.

    System: These doors add the “wow” factor to any entryway. They are available in single, paired and panoramic configurations, and with the addition of a transom or side lights even more elegance may be added.

    Sizes: French doors may be up to 4′ wide and 14′ in height. Pivot Doors may be up to 8′ wide and 14′ in height.

    Weight: Each panel weights approximately 7 to 8 pounds per square foot.

    Profile: Made from 6063-T5 extruded aluminum for strength and durability. Due to the strength of these extrusions they are the perfect alternative to steel for oversized openings. The custom designed bottom sill plate offers minimal rise with maximum weather resistance.

    Configurations: This system has many options that are all designed to work together to create a seamless overall window and door package. It goes well combined with the All Aluminum Windows (S.45) for an uniform and complete building envelope.

    Glazing: The standard glass for this system is clear Low-E insulated, although all types of glass up to a 1″ thickness can be used to meet project’s design and climate needs. Available with a variety of dividers and mullions.

    Security: All French and Pivot Doors come standard with stainless steel multi-point locking hardware for maximum intrusion resistance.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.panda-s20
    • Product familyDoors
    • กลุ่มผลิตภัณฑ์Sliding Doors
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2015-07-24
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประตู - ประตูบานเลื่อน
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
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
    4.3 จาก 5 ดาว 4.3 (40)
    4.7 จาก 5 ดาว 4.7 (9)
    5.0 จาก 5 ดาว 5.0 (6)
    4.9 จาก 5 ดาว 4.9 (12)
    4.5 จาก 5 ดาว 4.5 (41)