เผยแพร่สินค้าของคุณ
2.3.2 WALL LININGS - studs
2.3.2 WALL LININGS - studs
2.3.2 WALL LININGS - studs
2.3.2 WALL LININGS - studs
2.3.2 WALL LININGS - studs
    Pladur

    2.3.2 WALL LININGS - studs

    4.8 จาก 5 ดาว4.8(8 รีวิว)

    Independent wall lining consisting of a frame made from alvanized steel plate profiles, using Pladur® studs and Pladur® U-tracks (horizontal elements), whose inner side, depending on the height being covered, requires bracing for the studs using angle profiles that attach the core of the studs to the load-bearing wall, leaving a minimum space of 10 mm between the frame and the wall. One or more Pladur® (N, I, H1, SOLIDTEX, F u OMNIA) boards are screwed to the external side of this frame. Commensurate amounts of Pladur® materials: screws, compounds, joint tape, watertight/acoustic perimeter joints, etc., as well as anchors for channels on the floor and ceiling, etc. Completely finished with Quality Level 1 (Q1) for tile finishes, laminates, furring, etc. Also with Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Core of the Pladur® structure filled completely with mineral wool. Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

    สเปคสินค้า
    • Lining for interior and façade walls to increase thermal and acoustic insulation. It is used on all kinds of work, although it is especially indicated for new buildings, refurbishment and rehabilitation.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.pladur_2_trds_2_32
    • Product family2. Trasdosados PLADUR®
    • กลุ่มผลิตภัณฑ์2.3. Autoportantes
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2017-06-22
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGypsum
    • วัสดุรองPlaster
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectผนัง - ผนังตกแต่ง
    • IFC classificationWall
    • UNSPSC nameGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodeSs_25_25
    • Uniclass 2015 DescriptionWall lining systems
    • CSI MasterFormat 2014 Code06 16 43
    • CSI MasterFormat 2014 TitleGypsum Sheathing
    • OmniClass Number23-15 15 23
    • OmniClass TitleWall Linings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes