เผยแพร่สินค้าของคุณ
REVERSIBLE ADA L Shaped Nylon Bench Shower Seats with Legs - White
REVERSIBLE ADA L Shaped Nylon Bench Shower Seats with Legs - White

    REVERSIBLE ADA L Shaped Nylon Bench Shower Seats with Legs - White

    Reversible L shaped nylon top seat. To be installed and used in commercial or residential bathrooms public or personal where required. Examples would be but are not limited to Hotels (Marriott and Hilton Approved), Assisted Living Facilities, Senior Living, Old Age Homes, Apartments Complexes, Multifamily, General Housing, etc.

    All of PBA's shower and tub seats have been manufactured to the highest quality standards and are composed of warm to the touch nylon seat slats with the industry standard anti corrosive 304 stainless steel frame. Equally important all seats meet and or exceeds all ADA 2010 ADAAG requirements, 2017 ANSI standards and antimicrobial per ISO22196:2011 standards for commercial and residential use. Our seats have been independently tested for 500 lb. vertical press and 250 lb. drop test.

    • Reversible L shaped nylon top seat
    • Meets and or exceeds all ADA 2010 ADAAG requirements
    • 2017 ANSI standards and antimicrobial per ISO22196:2011
    • Anti corrosive 304 stainless steel frame
    • Nylon seat
    • ADA approved
    • Marriott and Hilton Approved
    สเปคสินค้า
      • Reversible L shaped nylon top seat
      • Meets and or exceeds all ADA 2010 ADAAG requirements
      • 2017 ANSI standards and antimicrobial per ISO22196:2011
      • Anti corrosive 304 stainless steel frame
      • Nylon seat
      • ADA approved
      • Marriott and Hilton Approved

      Nylon, decorative, adjustable, ADA approved, white, fold down, attached, antimicrobial, tested, 500 lbs., in stock, reversible, L shaped, nylon top, seat, ADA seat

    สเปคสินค้าด้านเทคนิค
    • Unique ref.1800-LS-REV-28-W
    • Product familyADA Products
    • กลุ่มผลิตภัณฑ์Shower Seats
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-10-20
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStainless steel
    • วัสดุรองNylon
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยจีน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - อุปกรณ์สุขภัณฑ์
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
    3.7 จาก 5 ดาว 3.7 (6)
    2.4 จาก 5 ดาว 2.4 (20)